

Capacitor Bank No.01 For SL60/80KH 400V (0600339) - Spare Part
W0K0014
Discontinued on:31 December 2021
End-of-service on:09 March 2022
W0K0014 has not been replaced. Please contact your customer care centrefor more information.
Specifications
Lead time | Usually Ships within 4 Weeks |
---|
Height | 17.78 cm |
---|---|
Width | 50.8 cm |
Depth | 76.2 cm |
Net weight | 20 kg |
Mounting mode | Not rack-mountable |
Warranty | 1 year (parts only) |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreEU RoHS Directive
Under investigation
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.