Our Brands

Schneider Electric Easy UPS On-Line SRVS 10kVA, 230V, no battery, LCD, rackmount w/kit, 2U

SRVSPM10KRI

arrow2_down

Specifications

Overview
PresentationHigh density, double-conversion on-line power protection with scalable runtime.
Lead timeUsually in Stock
Main
Main Input Voltage230 V
Other Input Voltage220 V
240 V
Main Output Voltage230 V
Other Output Voltage220 V
240 V
rated power in W10000 W
rated power in VA10000 VA
number of rack unit2U
provided equipmentCD with software
User manual
USB cable
General
Number of power module filled slots0
Number of power module free slots0
redundantNo
Physical
colourBlack
height8.65 cm
width43.8 cm
depth61.5 cm
net weight16 kg
mounting locationFront
mounting preferenceLower
mounting modeRack-mounted with kit
two post mountable0
USB compatibleYes
mounting positionHorizontal
Input
input voltage limits110...300 V half load
176...300 V full load
number of input connectors1 hard wire 3-wire
network frequency40...70 Hz auto sensing
Output
Maximum configurable power in VA10000 VA
Maximum configurable power in W10000 W
output frequency50/60 Hz +/- 3 Hz sync to mains
UPS typeDouble conversion online
Wave typeSine wave
efficiency94 % (full load)
bypass typeInternal bypass (automatic and manual)
crest factor3 : 1
Conformance
product certificationsCE
Environmental
ambient air temperature for operation0…40 °C
relative humidity0…95 % non-condensing
operating altitude0...3000 m
ambient air temperature for storage-20…50 °C
storage Relative Humidity0…95 % Non-condensing
storage altitude0…15000 m
acoustic level58 dBA
IP degree of protectionIP20
Batteries & Runtime
battery typeExternal battery system
battery voltage192 V
extended runtime0
number of battery filled slots0
number of battery free slots0
Communications & Management
alarmAlarm when on battery : distinctive low battery alarm : overload continuous tone alarm
control panelMultifunction LCD status and control console
Emergency power offYes
Surge Protection and Filtering
Surge energy rate600 J
Packing Units
Unit Type of Package 1PCE
Number of Units in Package 11
Package 1 Weight20 kg
Package 1 Height24 cm
Package 1 width60 cm
Package 1 Length76 cm
Contractual warranty
Warranty2 years repair or replace
arrow2_down

Sustainability

Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left
Well-being performance

Mercury free

notification_ok

RoHS exemption information

REACh Regulation

EU RoHS Directive

China RoHS Regulation

China RoHS declaration

Product out of China RoHS scope. Substance declaration for your information

WEEE

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.