



Easy UPS 1 Ph On-Line, 10kVA/10kW, Rackmount 2U, 230V, 1x Hard wire 3-wire(1P+N+E) outlet, Intelligent Card Slot, LCD, No battery, W/O rail kit
SRVSPM10KRI
Specifications
Presentation | High density, double-conversion on-line power protection with scalable runtime. |
---|---|
Lead time | Usually in Stock |
Main Input Voltage | 230 V |
---|---|
Other Input Voltage | 220 V 240 V |
Main Output Voltage | 230 V |
Other Output Voltage | 220 V 240 V |
Rated power in W | 10000 W |
Rated power in VA | 10000 VA |
Number of rack unit | 2U |
Provided equipment | CD with software User manual USB cable |
Number of power module filled slots | 0 |
---|---|
Number of power module free slots | 0 |
Redundant | No |
Colour | Black |
---|---|
Height | 8.65 cm |
Width | 43.8 cm |
Depth | 61.5 cm |
Net weight | 16 kg |
Mounting location | Front |
Mounting preference | Lower |
Mounting mode | Rack-mounted with kit |
Two post mountable | 0 |
USB compatible | Yes |
Mounting position | Horizontal |
Input voltage limits | 110...300 V half load 176...300 V full load |
---|---|
Number of input connectors | 1 hard wire 3-wire |
Network frequency | 40...70 Hz auto sensing |
Maximum configurable power in VA | 10000 VA |
---|---|
Maximum configurable power in W | 10000 W |
Output frequency | 50/60 Hz +/- 3 Hz sync to mains |
UPS type | Double conversion online |
Wave type | Sine wave |
Efficiency | 94 % (full load) |
Bypass type | Internal bypass (automatic and manual) |
Crest factor | 3 : 1 |
Product certifications | CE |
---|---|
Standards | EN/IEC 62040-1:2019/A11:2021 EN/IEC 62040-2:2006/AC:2006 EN/IEC 62040-2:2018 |
Ambient air temperature for operation | 0…40 °C |
---|---|
Relative humidity | 0…95 % non-condensing |
Operating altitude | 0...3000 m |
Ambient air temperature for storage | -20…50 °C |
Storage Relative Humidity | 0…95 % non-condensing |
Storage altitude | 0…15000 m |
Acoustic level | 58 dBA |
IP degree of protection | IP20 |
Battery type | External battery system |
---|---|
Battery voltage | 192 V |
Extended runtime | 0 |
Number of battery filled slots | 0 |
Number of battery free slots | 0 |
Alarm | Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
---|---|
Emergency power off | Yes |
Control panel | Multifunction LCD status and control console |
Surge energy rate | 600 J |
---|
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 24 cm |
Package 1 Width | 60 cm |
Package 1 Length | 76 cm |
Package 1 Weight | 19.958 kg |
Unit Type of Package 2 | P12 |
Number of Units in Package 2 | 6 |
Package 2 Height | 86 cm |
Package 2 Width | 80 cm |
Package 2 Length | 120 cm |
Package 2 Weight | 132 kg |
Warranty | 2 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreWell-being performance
Mercury free
RoHS exemption information
REACh Regulation
EU RoHS Directive
Compliant
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information
WEEE

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.