Our Brands

APC Smart-UPS On-Line, 2200VA, Lithium-ion, Rackmount 3U, 230V, 6x C13+2x C19 IEC outlets, Network Card, Extended runtime, W/ rail kit

SRTL2200RMXLI-NC

battery type:

input voltage:

notification_ok
Environmental performance of the product Learn more
arrow2_down
arrow2_down

Specifications

Overview
PresentationHigh density, double-conversion on-line power protection with scalable runtime.
Lead timeUsually in Stock
Main
Run time for load
W
information_circle
Enter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
Min-max: 198-1980 W
Max. Capacity Used
information_circle
The maximum percentage of UPS capacity used to support your specified load.
Main Input Voltage230 V
Other Input Voltage220 V
240 V
Main Output Voltage230 V
Other Output Voltage220 V
240 V
rated power in W1980 W
rated power in VA2200 VA
Input Connection TypeBS1363A British
Schuko CEE 7 / EU1-16P
nb of power socket outlets6 IEC 60320 C13
2 IEC 60320 C19
number of rack unit3U
cable length1.83 m
number of cables1
battery typeLi-Ion (Lithium-Ion)
provided equipmentCD with software
Communication cable
Documentation CD
Installation guide
Removable support feet
USB cable
Warranty card
General
product web sub-familyLithium-Ion
Number of power module free slots0
Number of power module filled slots0
redundantNo
Physical
colourBlack
height12.8 cm
width43.2 cm
depth63.9 cm
net weight30.5 kg
mounting preferenceNo preference
mounting modeRack-mounted with kit
two post mountable0
USB compatibleYes
mounting positionVertical
Input
network frequency40...70 Hz auto-sensing
input voltage limits50...150 V 40% load
80...150 V
Output
Maximum configurable power in W1980 W
harmonic distortionLess than 2 %
output frequency50/60 Hz +/- 3 Hz sync to mains
crest factor3 : 1
UPS typeDouble conversion online
Wave typeSine wave
bypass typeBuilt-in bypass
Maximum configurable power in VA2200 VA
Conformance
product certificationsCE
EAC
Environmental
ambient air temperature for operation0…40 °C
relative humidity0…95 % non-condensing
operating altitude0...10000 ft
ambient air temperature for storage-20…50 °C
storage Relative HumidityNon-condensing 0…95 %
storage altitude0.00…15240.00 m
acoustic level50 dBA
heat dissipation317 Btu/h
IP degree of protectionIP20
Batteries & Runtime
Run TimeView Runtime Graphaction_new_window
EfficiencyView Efficiency Graphaction_new_window
number of battery filled slots0
number of battery free slots0
Battery recharge time4 h
battery charger power155 W rated
Battery power in VAH605 VAh capacity
621 VAh runtime
battery life5…10 year(s)
battery optionXBP48RM1U2-LI 1 1242 VAh
XBP48RM1U2-LI 2 1863 VAh
XBP48RM1U2-LI 3 2484 VAh
XBP48RM1U2-LI 4 3105 VAh
XBP48RM1U2-LI 5 3726 VAh
XBP48RM1U2-LI 6 4347 VAh
XBP48RM1U2-LI 7 4968 VAh
XBP48RM1U2-LI 8 5589 VAh
extended runtime1
Communications & Management
free slots0
preinstalled deviceNetwork management card 2 with environmental monitoring
control panelMultifunction LCD status and control console
alarmAudible and visible alarms prioritized by severity
Emergency power offYes
Surge Protection and Filtering
Surge energy rate432 J
Packing Units
Package 1 Weight41.4 kg
Package 1 Height24.5 cm
Package 1 width60 cm
Package 1 Length87 cm
Number of Units in Package 312
Contractual warranty
Warranty5 year repair or replace
arrow2_down

Sustainability

Green premium brand logo
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left
Resource performance

Energy efficient product

notification_ok

Take-back program available

notification_ok
Well-being performance

Mercury free

notification_ok

RoHS exemption information

REACh Regulation

EU RoHS Directive

Environmental Disclosure

Circularity Profile

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.