Specifications
Presentation | High performance, compact 3 phase UPS power protection fully standardized for heavy industrial applications and harsh environments. Available in 3:3 and 3:1 configurations. |
---|---|
Lead time | Special Order - Call for Quoted Lead Times |
Main Input Voltage | 400 V 3 phases |
---|---|
Other Input Voltage | 380 V 400 V 415 V |
Main Output Voltage | 400 V 3 phases |
Other Output Voltage | 230 V 220 V 240 V 380 V 400 V 415 V |
Rated power in W | 80000 W |
Rated power in VA | 80000 VA |
Output connector type | Hard wire 5-wire (3P + N + E) 1 |
Battery type | External battery system |
Provided equipment | Installation guide User manual |
product web sub-family | Gutor |
---|---|
Bypass wiring configuration | 5 wire (3P + N + E) |
Number of power module free slots | 0 |
Number of power module filled slots | 0 |
Redundant | No |
Height | 210 cm |
---|---|
Width | 60 cm |
Depth | 80 cm |
Net weight | 460 kg |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
Two post mountable | 0 |
USB compatible | No |
Network frequency | 45...65 Hz |
---|---|
Number of input connectors | 1 hard wire 5-wire (3P + N + E) |
Input voltage limits | 342...418 V 380 V 360...440 V 400 V 374...457 V 415 V |
Maximum input current | 75 A |
Max short time withstand current | 65 kA |
Input harmonic distortion | Less than 5 % for full load |
Input protection type | Upstream protection according to source |
Load power factor | 0.5 leading to 0.5 lagging without derating |
Maximum configurable power in W | 80000 W |
---|---|
Harmonic distortion | Less than 5 % |
Output frequency | 50/60 Hz +/- 1 Hz sync to mains 60 Hz +/- 0.1 % for 60 Hz nominal unsynchronised 50 Hz +/- 0.1 % for 50 Hz nominal unsynchronised |
Crest factor | Unlimited |
UPS type | Double conversion online |
Wave type | Sine wave |
Output voltage tolerance | +/- 10% |
Output harmonic distortion | < 2% at 100% linear load and < 5% at 100% non-linear load |
Output overload operation | 10 minutes at 125% and 60 seconds at 150% |
Required output current protection | 200 A |
Neutral output current | 111 A |
Bypass type | Built-in bypass |
Efficiency | 94 % (full load) 94.4 % (half load) |
Maximum configurable power in VA | 80000 VA |
Product certifications | CE |
---|---|
Marking | CE Mark |
Standards | IBC 2012 IEC 62040-1-1 IEC 62040-2 IEC 62040-3 ISTA 2B VFI-SS-111 |
Ambient air temperature for operation | -10…40 °C |
---|---|
Relative humidity | 0…95 % non-condensing |
Operating altitude | 0...10000 ft |
Ambient air temperature for storage | -15…40 °C |
Storage Relative Humidity | 0…95 % non-condensing |
Storage altitude | 0.00…14999.82 m |
Acoustic level | 65 dBA |
Heat dissipation | 3675 Btu/h |
IP degree of protection | IP42 with air filter |
Number of battery filled slots | 0 |
---|---|
Number of battery free slots | 0 |
Battery power in VAH | 0 VAh runtime |
Extended runtime | 0 |
Free slots | 2 |
---|---|
Control panel | Multifunction LCD status and control console |
Alarm | Audible and visible alarms : prioritized by severity |
Emergency power off | Yes |
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 230.0 cm |
Package 1 Width | 82.0 cm |
Package 1 Length | 108.2 cm |
Package 1 Weight | 536.61 kg |
Warranty | 1 year on-site repair or replace with factory authorized Start-Up |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.