InRow OA End Cap Kit
ACAC11006
Discontinued on:13 April 2022
To be end-of-service on:05 September 2031
Specifications
Lead time | Special Order - Call for Quoted Lead Times |
---|
Colour | Black |
---|---|
Height | 2.5 cm |
Width | 30.5 cm |
Depth | 127 cm |
Net weight | 17.5 kg |
Mounting mode | Not rack-mountable |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 8.6 cm |
Package 1 Width | 143.6 cm |
Package 1 Length | 42.85 cm |
Package 1 Weight | 19.5 kg |
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreWell-being performance
Lead free
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.