


InRow OA Ceiling Containment Kit, 300-450mm
ACAC11003
Discontinued on:13 April 2022
To be end-of-service on:05 September 2031
Specifications
Lead time | Special Order - Call for Quoted Lead Times |
---|
Colour | Black |
---|---|
Height | 35.28 cm |
Width | 29.7 cm |
Depth | 131.38 cm |
Net weight | 14.8 kg |
Mounting mode | Not rack-mountable |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 11.15 cm |
Package 1 Width | 150.6 cm |
Package 1 Length | 73.1 cm |
Package 1 Weight | 17.2 kg |
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreWell-being performance
Lead free
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.