Consultar las preguntas frecuentes



Is there an offset baying bracket or some way to bay cabinets of different depths?
... , but acdc2550 can be used to make a 1070 mm deep NetShelter SX cabinet be flush with a 1200 mm deep SX cabinet.
How many 0U accessory channels (RCC's) are included with NetShelter SX cabinets, and how manu PDUs can fit into them?
Resolution: All 1070 mm deep NetShelter SX cabinets have 2 0U accessory channels.
Do we offer roof fans for 1200 mm deep cabinets? If not, why not?
The roof fans are offered for 1070 mm cabinets primarily because, when loaded with cabling, PDUs, etc, air flow can become ...
Is COO, HTTS or ECCN information available for NetShelter CX cabinets and accessories?
ar4038x429 NetShelter CX 38U 750 mm Wide x 1130 mm Deep Enclosure Black Finish
What filter is being used for your InRow 300mm?
x = ... Net Weight ... : 4.80 inches (122 mm ) Maximum Width : 38.80 inches (986 mm ) Maximum Depth : 13.00 inches (330 mm ) ... : 4.80 inches (122 mm ) Shipping Width : 38.80 inches (986 mm ) Shipping Depth : 13.00 inches (330 mm )
Why am I receiving a "serial communication lost" message from my Network Management Card?
... message from my Network Management Card or ... UPS Network Management Card 1 ... ... v1. X , 2. X and 3. X ... Management Card or Network Management Card installed ... Assuming your Network Management Card firmware ... ... ap9606) or Network Management Card ( ... ... Management Card or Network Management Card from ... Connect the black smart signaling cable ... Type " x " which should ... ... in the format MM /DD/ ... Type " x " and it ... Reinstall the Powerview, any accessories, and the Web/SNMP Management Card or Network Management Card.
Will the NetShelter CX fit through standard doors?
They measure 750 mm /29.5” wide x max 1950mm/76.7” tall.
How to replace a NetworkAIR FM Series Filter Replacement
Net Weight ... 102.00 mm 4in Maximum Width 325.00 mm 12.8in Maximum Depth 756.00 mm 29.7in


Resultados 1 - 10 de 91

¿No encuentras lo que buscas?

Ponte en contacto con nuestro equipo de atención al cliente para obtener información sobre asistencia técnica, asistencia para quejas, etc.