Consultar las preguntas frecuentes



Are 23" mounting rails available for NetShelter SX cabinets?
All 42U and 48U NetShelter SX 750 mm (30") wide cabinets are available with 23" mounting rails installed.
Is COO, HTTS or ECCN information available for NetShelter CX cabinets and accessories?
ar4038i NetShelter CX 38U 750 mm Wide x 1130 mm Deep Enclosure Oak/Grey Finish Intl
What is the exact placement of the cutouts on NetShelter SX mounting rails?
... , hole, holes, pma, 42u, 45u, 48u, 600 mm , 750 mm , 600mm, 750mm,
ACSC1XX Spare Parts List
BAYING BRACKET NETSHELTER SX ... (2.3 FEET (700 MM ) LONG) ... DC RECTIFIER, 500 WATT, 54VDC, WIDE INPUT, FULL SIGNALS, BLACK ... 750 -0034
Will the NetShelter CX fit through standard doors?
They measure 750 mm /29.5” wide x max 1950mm/76.7” tall.
What is the IP (Internal Protection) rating of the NetShelter SX, SV and CX cabinets?
... of the NetShelter SX , SV and ... NetShelter SX , NetShelter SV ... The NetShelter SX and SV cabinets ... ... greater than 50 mm ... greater than 12 mm ... 2.5 mm ... 1.0 mm ... respect to harmful ingress of water. The NetShelter SX and SV cabinets meet the rating scale of ip20; protects against solid objects of greater than 12 mm and does not offer protection against water. ... The NetShelter CX cabinet meets the rating scale of IP44; protects against solid objects greater than 1.0 mm and offers protection against splashing water.
InfraStruXure™ InRow Data Cable Bridge Partition, 300 mm Wide—acac10005
Issue: This document describes how to install a InfraStruXure™ InRow Data Cable Bridge Partition, 300 mm Wide —acac10005.
How to install InfraStruXure™ InRow Data Cable Bridge Partition, 600 mm Wide—acac100010
Issue: InfraStruXure™ InRow Data Cable Bridge Partition, 600 mm Wide —acac100010.


Resultados 1 - 10 de 76

¿No encuentras lo que buscas?

Ponte en contacto con nuestro equipo de atención al cliente para obtener información sobre asistencia técnica, asistencia para quejas, etc.