Consultar las preguntas frecuentes



Smart-UPS SRC 5k, 6k, 8k and 10 KVA FAQ
A : Boost charge ... 1.4 A /3 A /6 A / 8 A , in accordance with the actual condition to ...
How to configure the SRC 5,6,8 & 10 KVA UPS Models External Battery Packs using the LCD display
... 16 pcs of 100 AH batteries in series(for 5 KVA ), the total AH number is 100 AH x 16 pcs= ...
Changing the Language of the Symmetra PowerView RM Display
... 15/20 kVA ... the information in a different language. a . Attach the ... ... programming cable to a serial port on ... ... .) with a .bin 5 . Place the ... ... the interface emits a long beep. ... Programming screen before starting a file transfer ( ... 6. Start HyperTerminal or another ... ... communication parameters to 8 bits, no ... After establishing a connection, use the Xmodem protocol to transfer the language program file from the CD or your download folder to PowerView RM. ... Retry the file transfer by repeating steps 5 and 6. ... 8 . Affix the PowerView RM to the UPS.
EcoBreeze Variable Speed Drive Technical Spec’s
Power supply voltage 200.. ... 240 V - 5 ... 5 % ... Hz (- 5 ... 5 %) ... 71.9 A for 240 V 82.1 A for 200 V ... ... 28.5 kVA ... transient current 99 A for 60 s ... V ≤ 100 A for overload and ... ... V ≤ 10 A for overload and ... Supply voltage limits 170. ... ... output current 66 A at 4 kHz Output voltage <= power supply voltage
Dry Contact I/O Options FAQ
... (ap9810) 8 8 ... two connected at a time - PCNS ... 1000 feet ... For firmware v 5 . X . X ... 3.) The config.ini configuration file items that pertain to the Device Control Policy begin with DCP For example, dcp0343_2 A =ups -c On, -rc 2 close For firmware v6. X . X ... 3.) The config.ini configuration file items that pertain to the Device Control Policy begin with DCP For example, dcp0343_2 A =ups -c On, -rc 2 close
APC Schneider Cooling Unit Identification
Voltage ... E= Expansion A = Air Cooled KA= 480 /3/ ... X = No Reheat ... X =No Humidifier ... Voltage A = 3 row ... KA= 480 /3/ ... CA= 480 /208/ ... DA= 480 / 480 /3/ ... X = No Reheat ... X = No Humidifier ... Voltage CA= 480 /208/ ... DA= 480 / 480 /3/ ... X = No Reheat ... X = No Humidifier A = In- ... Voltage CA= 480 /208/ ... DA= 480 / 480 /3/ ...
Video: How do I update the firmware of my SMT, SMX, or SMC series Smart-UPS using the Firmware Upgrade Wizard?
Environment: ... -UPS models beginning with "SMT ... ... UPS 02. x or lower. ... ... above units. A ... ®, Windows 8 ®, 8 ... SMC (ID # 1000 ) ... SMX 1500va or less (firmware UPS 02. x ) ... SMX Larger than 1500 VA - (firmware greater than UPS 07.0) ... SMX Larger than 1500 VA - (firmware between UPS 05.0 - UPS 07.0) ... SMX Larger than 1500 VA - (firmware less than UPS 04.0)
ACRP1XX, ACRD5XX, ACRP5XX, and ACRC5XX Parts List
... This document contains a list of parts for a ACRP1XX, ACRD5XX ... support before placing a parts order, ... ... p30a to P 5 & P6 ... p30a to P 5 & P6 ... /PROBE EMU 8 FT - SPARE ... /PROBE EMU 8 FT ASSY ( ... ... Breaker 2P 5 A 240v Class K - acrp500 ... Breaker 2P 5 A 480v UL489 Class K - acrp501 Class K -acrp500/ ... UL489 Class K - acrp101 UL489 Class K - acrp501 UL489 Class K -acrp100 Class K - acrp500 cb0- A /B INPUT ...
MGE EPS 6,7,8k Installation, Technical Specs and Operation Manuals
... /us/en/products/MGE-EPS-8000-800- kVA /P-e8tups800


Resultados 1 - 10 de 100

¿No encuentras lo que buscas?

Ponte en contacto con nuestro equipo de atención al cliente para obtener información sobre asistencia técnica, asistencia para quejas, etc.