

RC Crdst Assy 12FT W/SR SJT 12/3 L5-20P/2FO&RNG - Spare Part
W0M-8072
Specifications
Presentation | 12ft, SJT power cord with strain relief, 12 gauge, L5-20P to (2) femail faston connectors and (1) ring lug connector |
---|---|
Lead time | Usually Ships within 2 Weeks |
Height | 18.54 cm |
---|---|
Width | 43.18 cm |
Depth | 25.65 cm |
Net weight | 2.36 kg |
Mounting mode | Not rack-mountable |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 18.54 cm |
Package 1 Width | 43.18 cm |
Package 1 Length | 25.65 cm |
Package 1 Weight | 2.35 kg |
Warranty | 1 year repair or replace |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.