Our Brands

APC Back-UPS 700VA, 230V, AVR, Sockets

BX700U-AZ

notification_critical
information_stroke
  • What does the end of commercialisation mean?

    End of commercialisation indicates when a particular product is no longer sold. However, after sales services (repairs, spare parts, etc.) will continue until the products end-of-life.

  • Need more help?

    Contact our Customer Care Centre

notification_critical
information_stroke
  • What does the end of standard service mean?

    End of standard service is the last date Schneider Electric will be able to provide maintenance services (repair, spare parts, etc).

  • Need more help?

    Contact ourCustomer Care Centre

notification_ok
Environmental performance of the product Learn more
arrow2_down
arrow2_down

Specifications

Overview
Lead timeUsually in Stock
Main
Run time for load
W
information_circle
Enter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
Min-max: 39-390 W
Max. Capacity Used
information_circle
The maximum percentage of UPS capacity used to support your specified load.
Main Input Voltage230 V
Main Output Voltage230 V
rated power in W390 W
rated power in VA700 VA
nb of power socket outlets3 Australian
cable length1.22 m
number of cables1
battery typeLead-acid battery
General
provided equipmentuser manual
product web sub-familyEntry level
Number of power module free slots0
Number of power module filled slots0
redundantNo
Physical
colourBlack
height20 cm
width11.5 cm
depth25.6 cm
net weight6 kg
mounting preferenceNo preference
mounting modeNot rack-mountable
two post mountable0
USB compatibleYes
Input
network frequency50 Hz +/- 3 Hz
plug standardAustralian/Chinese
input voltage limits140...300 V
switching current capacity7 A
input protection type3-pole circuit breaker
Input Power Factor at Full Load0.56
Output
Maximum configurable power in W390 W
output frequency50/60 Hz +/- 3 Hz sync to mains
50/60 Hz +/- 1 Hz unsynchronised
UPS typeLine interactive
Wave typeStepped approximation to a sinewave
Maximum configurable power in VA700 VA
Transfer time4 ms typical : 6 ms maximum
Conformance
product certificationsRCM
Telepermit
Environmental
ambient air temperature for operation0…40 °C
relative humidity0…95 %
operating altitude0...10000 ft
ambient air temperature for storage-15…40 °C
storage Relative Humidity0…95 %
storage altitude0.00…9144.00 m
acoustic level45 dBA
Batteries & Runtime
Run TimeView Runtime Graphaction_new_window
EfficiencyView Efficiency Graphaction_new_window
number of battery filled slots0
number of battery free slots0
Battery recharge time6 h
battery charger power13 W rated
Battery power in VAH81 VAh runtime
extended runtime0
Communications & Management
control panelLED status display with load and battery bar-graphs and on line : on battery : replace battery : and overload indicators
alarmAlarm when on battery : distinctive low battery alarm : configurable delays
Surge Protection and Filtering
Surge energy rate273 J
Data line protectionRJ11 modem/fax protection
Packing Units
Package 1 Weight6.4 kg
Package 1 Height27.5 cm
Package 1 width29.5 cm
Package 1 Length34 cm
SCC1410731304315763
Number of Units in Package 22
Package 2 Weight12.90 kg
Package 2 Height279.40 mm
Package 2 width355.60 mm
Package 2 Length406.40 mm
Contractual warranty
Warranty2 years repair or replace
arrow2_down

Sustainability

Green premium brand logo
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left
Resource performance

Energy efficient product

notification_ok

Take-back program available

notification_ok
Well-being performance

Mercury free

notification_ok

RoHS exemption information

REACh Regulation

EU RoHS Directive

Environmental Disclosure

Circularity Profile

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.