

3-WAY H2O VALVE 3FGB65 DN65 Kvs63.0
0J-VAAC0489X1A
Specifications
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 30 cm |
Package 1 Width | 40 cm |
Package 1 Length | 30 cm |
Package 1 Weight | 22.553 kg |
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.