

Specifications
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 15.5 cm |
Package 1 Width | 14 cm |
Package 1 Length | 7 cm |
Package 1 Weight | 0.679 kg |
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.