Browse FAQs

Sensor Specifications for Version 2 Netbotz Appliances

Published date: 31 January 2014

Issue:

Sensor Specifications for Version 2 Netbotz Appliances

Product Line:

NetBotz

Environment:

NetBotz version 2 sensors

Cause:

Sensor specifications.

Resolution:

Integrated Sensor Specifications:

Temperature sensor Range:
- 35F to 120F
- 1.6C to 48.8C

Temperature sensor Accuracy:
+ or – 1.8F
+ or – 1C

Humidity sensor Range:
- 10% to 90% non-condensing

Humidity sensor Accuracy:
+ or – 5% RH

Dew Point sensor Accuracy:
+ or - 2 degrees F

Airflow sensor Range:
- 40 fpm to 400 fpm

Airflow sensor Accuracy:
+ or – 50 fpm


Was this helpful?

What can we do to improve the information ?

Can't find what you are looking for?

Reach out to our customer care team to receive information on technical support, assistance for complaints and more.