
Roll over image to zoom in

Electric Expansion Valve EX5-U21 24v 5/8" Inlet, 7/8" Outlet For ACPDX - Spare Part
WM19575
Specifications
Lead time | Usually in Stock |
---|
Height | 12.7 cm |
---|---|
Width | 14 cm |
Depth | 3.2 cm |
Net weight | 0.52 kg |
Mounting mode | Not rack-mountable |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 22.9 cm |
Package 1 Width | 15.2 cm |
Package 1 Length | 10.2 cm |
Package 1 Weight | 2.375 kg |
Warranty | 1 year repair or replace |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.