Our Brands

Smart-UPS 750VA USB & Serial 230V

SUA750I

input voltage:

notification_ok

+ Lifecycle Services

arrow2_down

Specifications

Overview
PresentationIntelligent and efficient network power protection from entry level to scalable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.
Lead timeUsually in Stock
Main
Run time for load
W
information_circle
Enter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
Min-max: 50-500 W
Max. Capacity Used
information_circle
The maximum percentage of UPS capacity used to support your specified load.
Main Input Voltage230 V
Main Output Voltage230 V
rated power in W500 W
rated power in VA750 VA
Input Connection TypeIEC 320 C14
nb of power socket outlets6 IEC 320 C13
2 IEC Jumpers
number of rack unit0U
battery typeLead-acid battery
provided equipmentCD with software
Smart UPS signalling RS-232 cable
User manual
USB cable
General
Number of power module filled slots0
Number of power module free slots0
redundantNo
Physical
colourBlack
height15.7 cm
width13.7 cm
depth36.1 cm
net weight13.18 kg
mounting locationFront
mounting preferenceNo preference
mounting modeNot rack-mountable
two post mountable0
USB compatibleYes
Input
input voltage limits151...302 V adjustable
160...286 V
network frequency50/60 Hz +/- 3 Hz auto-sensing
Output
crest factorUp to 5 : 1
harmonic distortionLess than 5 % at full load
Maximum configurable power in VA750 VA
Maximum configurable power in W500 W
Transfer time2 ms typical
UPS typeLine interactive
Wave typeSine wave
output frequency47...53 Hz for 50 Hz nominal sync to mains
57...63 Hz for 60 Hz nominal sync to mains
Conformance
product certificationsC-Tick
CE
GOST
VDE
standardsEN 50091-1
EN 50091-2
EN 55022 class A
IEC 60950
Environmental
acoustic level40 dBA
heat dissipation90 Btu/h
operating altitude0...10000 ft
ambient air temperature for operation0…40 °C
ambient air temperature for storage-15…45 °C
storage altitude0.00…15240.00 m
relative humidity0…95 %
storage Relative Humidity0…95 %
Batteries & Runtime
Run TimeView Runtime Graphaction_new_window
EfficiencyView Efficiency Graphaction_new_window
additional informationConfigurable for 220 : 230 or 240 nominal output voltage
battery voltage24 V
extended runtime0
battery capacity7.0 Ah
number of battery filled slots0
number of battery free slots0
Battery recharge time3 h
number of battery replacement quantity1
battery life3…5 year(s)
Battery power in VAH149 VAh runtime
battery charger power50 W rated
Communications & Management
alarmAlarm when on battery : distinctive low battery alarm : configurable delays
control panelLED status display with load and battery bar-graphs and on line : on battery : replace battery : and overload indicators
Emergency power offOptional
free slots1
Surge Protection and Filtering
Surge energy rate340 J
noise suppressionFull time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
Packing Units
Package 1 Weight14.55 kg
Package 1 Height29 cm
Package 1 width27 cm
Package 1 Length50 cm
Number of Units in Package 21
Number of Units in Package 324
Contractual warranty
Warranty2 years repair or replace
arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.