NetShelter ES Side Panel
AR8353
Discontinued on:14 June 2022
AR8353 has not been replaced. Please contact your customer care centre for more information.
Specifications
Lead time | Usually in Stock |
---|
Number of rack unit | 0U |
---|---|
number of cables | 1 |
Colour | Beige |
---|---|
Height | 189.48 cm |
Width | 55.88 cm |
Depth | 0.64 cm |
Net weight | 14.09 kg |
Mounting location | Front |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 198.12 cm |
Package 1 Width | 68.58 cm |
Package 1 Length | 10.16 cm |
Package 1 Weight | 17.234 kg |
Warranty | 5 years |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.