






+ 2
NetShelter SX 48U/600mm/1200mm Enclosure with Roof and Sides Grey RAL7035
AR3307G
To be discontinued on:30 April 2024
To be end-of-service on:01 May 2024
Environmental performance of the product Learn more
Sustainable by Design
Specifications
Lead time | Special Order - Call for Quoted Lead Times |
---|
Number of rack unit | 48U |
---|
Height | 225.8 cm |
---|---|
Width | 60 cm |
Depth | 120 cm |
Net weight | 149.55 kg |
Colour | Grey |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
Rack width | 19" |
Marking | 14 gauge EIA mounting rail 16 gauge front door 16 gauge post 18 gauge rear door 18 gauge roof 18 gauge side panels |
Permanent permissible load | 1020.58 kg dynamic 1700.97 kg static |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 238.5 cm |
Package 1 Width | 133.4 cm |
Package 1 Length | 75.2 cm |
Package 1 Weight | 165.45 kg |
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn more
Resource performance
Take-back program available
Well-being performance
REACh free of SVHC
Toxic heavy metal free
Mercury free
Certifications & Standards
REACh Regulation
EU RoHS Directive
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.