APC Dry Contact I/O SmartSlot Card
AP9613
Environmental performance of the product Learn more
+ Lifecycle Services
Specifications
Presentation | UPS management SmartSlot Card with Dry Contact (relay) support to monitor external triggers and initiate actions on external devices. |
---|---|
Lead time | Usually in Stock |
number of rack unit | 0U |
---|---|
provided equipment | User manual USB cable |
colour | Black |
---|---|
height | 3.8 cm |
width | 12.1 cm |
depth | 11.4 cm |
net weight | 0.21 kg |
mounting preference | No preference |
mounting mode | Not rack-mountable |
standards | EN 55022 class A EN 55024 EN 61000-3-2 EN 61000-3-3 EN 61000-4-2 EN 61000-4-3 EN 61000-4-4 EN 61000-4-6 FCC part 15 class A |
---|
ambient air temperature for operation | 0…40 °C |
---|---|
relative humidity | 0…95 % |
operating altitude | 0...10000 ft |
ambient air temperature for storage | -15…65 °C |
storage Relative Humidity | 0…95 % |
storage altitude | 0.00…15240.00 m |
Package 1 Weight | 0.4 kg |
---|---|
Package 1 Height | 5.1 cm |
Package 1 width | 23.5 cm |
Package 1 Length | 15.9 cm |
Number of Units in Package 3 | 896 |
Warranty | 2 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreResource performance
Energy efficient product
Take-back program available
Well-being performance
Lead free
REACh Regulation
EU RoHS Directive
Compliant
WEEE

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.