Our Brands

Data Center Expert Enterprise Appliance

AP9475

arrow2_down

+ Lifecycle Services

arrow2_down

Specifications

Overview
PresentationStruxureWare Data Center Expert Enterprise scales up to 4025 devices and 250 surveillance cameras.
Lead timeUsually Ships within 2 Weeks
Main
Number of rack unit2U
Number of cables2
Communication port protocolDNS
HTTP
HTTPS
SMTP
SMS
SNMP
SSL
TCP/IP
Provided equipment1 node surveillance license key
25-node license key
CD with software
Server appliance
User manual
Installation guide
General
Operating systemWindows 7
Windows 8
Windows Vista
Windows XP
Windows XP Professional SP1
Windows XP Professional SP2
memory capacity4GB/5 x 300GB RAID-5 available for data storage
Physical
ColourSilver
Height8.9 cm
Width48.3 cm
Depth48.3 cm
Net weight25 kg
Mounting locationFront
Mounting preferenceNo preference
Mounting modeRack-mounted
Environmental
Ambient air temperature for operation10…35 °C
Operating altitude0...10000 ft
Relative humidity5…90 %
Ambient air temperature for storage-40…70 °C
Storage altitude0.00…9144.00 m
Storage Relative Humidity5…95 %
Communications & Management
Communication network typeRJ45 10/100 Base-T
USB
Packing Units
Unit Type of Package 1Db
Number of Units in Package 11
Package 1 Height38.1 cm
Package 1 Width91.4 cm
Package 1 Length62.9 cm
Package 1 Weight39.55 kg
Contractual warranty
Warranty2 years repair or replace
arrow2_down

Sustainability

Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left

EU RoHS Directive

Under investigation

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.