Our Brands

Data Center Expert Basic Appliance

AP9465

arrow2_down
arrow2_down

Specifications

Overview
PresentationStruxureWare Data Center Expert Basic scales up to 525 devices and 15 surveillance cameras.
Lead timeUsually Ships within 2 Weeks
Main
Number of rack unit1U
Number of cables1
Communication port protocolDNS
HTTP
HTTPS
SMTP
SMS
SSL
TCP/IP
Provided equipment1 node surveillance license key
25-node license key
CD with software
Installation guide
Server appliance
User manual
General
Operating systemWindows 7
Windows 8
Windows Vista
Windows XP
Windows XP Professional SP1
Windows XP Professional SP2
memory capacity1GB/160GB available for data storage
Physical
ColourBlack
Height4.4 cm
Width48.3 cm
Depth38.1 cm
Net weight9.55 kg
Mounting locationFront
Mounting preferenceNo preference
Mounting modeRack-mounted
Environmental
Ambient air temperature for operation10…35 °C
Operating altitude0...10000 ft
Relative humidity5…90 %
Ambient air temperature for storage-35…60 °C
Storage altitude0.00…9144.00 m
Storage Relative Humidity5…95 %
Communications & Management
Communication network typeRJ45 10/100/1000 Base-T
Packing Units
Unit Type of Package 1PCE
Number of Units in Package 11
Package 1 Height30.5 cm
Package 1 Width88.9 cm
Package 1 Length62.9 cm
Package 1 Weight19.09 kg
Contractual warranty
Warranty2 years repair or replace
arrow2_down

Sustainability

Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left

EU RoHS Directive

Under investigation

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.