APC KVM USB Server Module
AP5631
Discontinued on:18 March 2021
End-of-service on:09 November 2022
AP5631 has not been replaced. Please contact your customer care centre for more information.
Specifications
Presentation | Server module for VGA video and USB keyboard and mouse. |
---|---|
Lead time | While Supplies Last |
Product compatibility | KVM switch |
---|
Height | 1.9 cm |
---|---|
Width | 9.5 cm |
Depth | 23.5 cm |
Net weight | 0.09 kg |
Mounting mode | Not rack-mountable |
cable end 2 | SUB-D 15HD female VGA monitor |
cable end 1 | USB 2.0 type A female |
Number of port | 1 |
---|
product certifications | cUL listed C-Tick CE GOST Industry Canada IRAM UL listed VCCI class A |
---|---|
Standards | CSA C22.2 No. 60950-1-03 EN 55022 class A EN 55024 EN 60950 EN 61000-3-2 EN 61000-3-3 FCC part 15 class A ICES-003 IEC 60950 IEC 61000-3-2 IEC 61000-3-3 UL 60950-1 |
Ambient air temperature for operation | 0…50 °C |
---|---|
Operating altitude | 0...10000 ft |
relative humidity | 20…80 % |
Ambient air temperature for storage | -20…50 °C |
Storage altitude | 0.00…9144.00 m |
storage Relative Humidity | 5…95 % |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 1.9 cm |
Package 1 Width | 23.5 cm |
Package 1 Length | 9.6 cm |
Package 1 Weight | 0.1 kg |
Warranty | 2 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreEU RoHS Directive
Compliant
WEEE

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.