Issue:
This article contains all Technical Spec’s on a ACPA4000. Product line:
ACPA4000. Environment:
All Product models, all serial numbers. Cause:
Technical specification.
Resolution:
ACPA4000
Capacity
Inlet temperatures/humidtiy
BTU/HR
@95/83%
13273
@80/67%
9554
@72/60%
8257
kW
Kw
Sensible
@95/83
3.89
2.75
@80/67
2.8
2.67
@72/60
2.42
2.39
Dimensions
Width
23
Depth
28.88
Height
38.66
Not including Ducting
Weight
210
Shipping Weight
340
Electrical
Power Supply
115/60/1
Power Consumption (kW)
1.6
kw/hr is a measure of energy
Current Consumption (A)
14.4A
Fuse Size (A)
20A
Plug CFG
NEMA 5-20
Min-Max Voltage
110-120
Power Cord
14 Gauge-10ft
Unit RLA
14.4 amps
Compressor
Type
Hermetic Rotary RLA 9.3 amps
R22 Charge
2lb
Operating Conditions (Min-Max)
65-95F
LRA
54A
Fan Charateristics
Evap Fan Type
Centrifugal
Air Flow (CFM)
400 low/600 high
Condenser Fan Type
Centrifugal
Air Flow (CFM)
800
Evap amperages
High speed is between 1.5-1.8 amps, low is 1.6-2.7
Condenser amperages
3.3-4.6a, typical is 3.8a
Air Differential switch
Factory setting .8
Safety Devices
Explanation
Compressor Thermal Overload Delay
Yes
Protects compressor from overheating
Fan motor Protection
Yes
Protects fans from overheating
Anti-freeze Thermostat
Yes
Hot-gas by-pass prevents coil from freezing
Condensate Pump-Redundant
Yes
Dual Condensate floats protect unit from water leakage
High-Pressure Switch
Yes
Protects compressor from damage due to condensor blockage
Compressor Short Cycle Protection
Yes
Ensures compressor is delayed on any restart to prevent damage
Automatic Restart
Yes
If power is cut unit will return to last known operating condition upon power up