Anúncios de produtos

A APC tem o prazer de anunciar o(s) seguinte(s)*:

1 Registos encontrados | Apr-2019 Anúncios
Novo produto

Galaxy VS Standalone UPS 20-100 kW (400V) for Middle East and Africa

Galaxy VM

Schneider Electric introduces Galaxy VS, a highly efficient, modular, easy-to-deploy 20-100 kW (400V) 3-phase UPS that delivers top performance for edge, small, and medium data centers as well as to critical IT, commercial, and industrial facilities. Galaxy VS maximizes availability while minimizing total cost of ownership. Highly-efficient patented technologies deliver up to 97% in normal operating mode and up to 99% efficiency in ECOnversion mode—a 66% increase in energy savings. The Galaxy VS is EcoStruxure Ready to give businesses peace of mind by sending real-time status updates directly to their Smartphone. With its robust design and industry-leading performance, Galaxy VS is the ideal backbone for critical infrastructures.

Galaxy VM - APC
Part Number : GVEAC7, GVEBC11, GVEBC7, GVSBBB100K200H, GVSBBB20K80H, GVSBBK100K200H, GVSBBK20K80H, GVSBPSU20K60H, GVSBPSU80K120H, GVSCBC10A, GVSCBC10B, GVSCBC7A, GVSCBC7B, GVSCBC7C, GVSOPT001, GVSOPT002, GVSUPS100KHS, GVSUPS20KHS, GVSUPS30KHS, GVSUPS40KHS, GVSUPS50KHS, GVSUPS60KHS, GVSUPS80KHS, LIBATTSMGEIEC

* Os resultados são baseados no país seleccionado.