




Smart-UPS C 1000VA 2U rack mountable LCD 230V
SMC1000I-2U
Replacement battery (1) is available
Environmental performance of the product Learn more
Sustainable by Design
Description
This product is part of the Smart-UPS range, an intelligent and efficient network power protection offer from entry-level to scalable runtime. This 1000VA/600W line-interactive UPS provides pure sine wave power to support critical electronics during power disruptions. The 2U rackmount SMC operates in green mode for high operating efficiency. It comes with IEC 320 C14 input, 4x IEC 320 C13 outlets, and 2x IEC jumper cables. This UPS has built-in lead-acid battery and is covered by a 2-year UPS warranty. Its dimensions are 406mm (depth) x 89mm (height) x 432mm (width) and weighs 20.52kg. Ideal for entry-level servers, networks, business VoIP, retail point-of-sale, and edge networks. It conforms to CE, CSA, GOST, VDE, EAC, and UL 1778. Designed for small offices or small business owners to maintain a core network and business communication.
Specifications
Presentation | Intelligent and efficient network power protection from entry level to scalable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices. |
---|---|
Lead time | Usually Ships within 2 Weeks |
Run time for load WEnter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down. Min-max: 60-600 W | |
---|---|
Max. Capacity Used The maximum percentage of UPS capacity used to support your specified load. | |
Main Input Voltage | 230 V |
Other Input Voltage | 220 V 240 V |
Main Output Voltage | 230 V |
Rated power in W | 600 W |
Rated power in VA | 1000 VA |
Input Connection Type | IEC 320 C14 |
output connection type | 4 IEC 320 C13 2 IEC Jumpers |
Number of rack unit | 2U |
number of cables | 1 |
Battery type | Lead-acid battery |
provided equipment | CD with software Documentation CD Installation guide Rack mounting brackets USB cable |
Number of power module filled slots | 0 |
---|---|
Number of power module free slots | 0 |
product web sub-family | Entry level |
Redundant | No |
colour | Black |
---|---|
Height | 8.9 cm |
Width | 43.2 cm |
Depth | 40.6 cm |
Net weight | 20.52 kg |
Mounting location | Front |
Mounting preference | Lower |
Mounting mode | Rack-mounted |
Two post mountable | 1 |
USB compatible | Yes |
input voltage limits | 170...300 V adjustable 180...287 V |
---|---|
network frequency | 50/60 Hz +/- 3 Hz auto-sensing |
Harmonic distortion | Less than 5 % at full load |
---|---|
Maximum configurable power in VA | 1000 VA |
Maximum configurable power in W | 600 W |
Transfer time | 2 ms typical |
UPS type | Line interactive |
Wave type | Sine wave |
output frequency | 57...63 Hz for 60 Hz nominal sync to mains |
product certifications | CE CSA GOST VDE EAC |
---|---|
standards | EN/IEC 62040-1:2019/A11:2021 EN/IEC 62040-2:2006/AC:2006 EN/IEC 62040-2:2018 |
Acoustic level | 42 dBA |
---|---|
Heat dissipation | 46 Btu/h |
Operating altitude | 0...10000 ft |
Ambient air temperature for operation | 0…40 °C |
Ambient air temperature for storage | -15…45 °C |
Storage altitude | 0.00…15240.00 m |
relative humidity | 0…95 % |
storage Relative Humidity | 0…95 % |
Run Time | View Runtime Graph |
---|---|
Extended runtime | 0 |
Number of battery filled slots | 0 |
Number of battery free slots | 0 |
Battery recharge time | 3 h |
Number of battery replacement quantity | 1 |
Battery life | 4…6 year(s) |
Replacement battery | APCRBC124 |
Battery power in VAH | 170 VAh runtime |
battery charger power | 56 W rated |
Alarm | Alarm when on battery : distinctive low battery alarm : configurable delays |
---|---|
control panel | Multifunction LCD status and control console |
Free slots | 0 |
alarm | Alarm when on battery : distinctive low battery alarm : configurable delays |
Surge energy rate | 459 J |
---|---|
Noise suppression | Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 24.1 cm |
Package 1 Width | 54.6 cm |
Package 1 Length | 58.4 cm |
Package 1 Weight | 22.33 kg |
Warranty | 2 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn more
Resource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
Certifications & Standards
REACh Regulation
EU RoHS Directive
Environmental Disclosure
WEEE

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Circularity Profile
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.