Browse FAQs

PowerChute Business Edition Upgrade Paths versions 9.0.3, 9.0.4, 9.1.1, or 9.2.x to Agent version 9.5

Published date: 27 January 2021

Issue:
PowerChute Business Edition v9.5 Upgrade Paths

Product:

PowerChute Business Edition v9.5

Environment:

All supported operating systems

Resolution:
The below table highlights the supported upgrade paths for PowerChute Business Edition v9.5.

 
Type A UPS Type B UPS
9.1.1 to 9.5 9.0.3 to 9.5
9.2.0 to 9.5 9.0.4 to 9.5
9.2.1 to 9.5  
 
Type A UPS: Smart-UPS models with prefix SMT, SMX, SURTD and SRT, including models SRC2KUXI, SRC3KUXI, and SRC3KUXIX709.
Type B UPS: Smart-UPS excluding UPS models with prefix SMT, SMX, SURTD, SRT.

NOTE: For information upgrading to Agent version 10.x see FAQ FA335083
 

Was this helpful?

What can we do to improve the information ?

Can't find what you are looking for?

Reach out to our customer care team to receive information on technical support, assistance for complaints and more.