How to replace a NetworkAIR FM Series Filter Replacement
Published date:
03 September 2020
Issue:
NetworkAIR FM Series Filter Replacement
Product line:
FM35-50
Environment:
All serial numbers
Cause:
Install, Maintenance
Resolution:
The spare part number for the filters is W0M-74350. The part number W0M-74530 ships as 1 box of 5 filters. 5 filters are required per unit.
The filtration of conditioned air is extremely vital to maintaining the clean, particle-free environment required by electrical equipment. The system uses 30% efficient (100 microns) (ASHRAE 52.1-92), 4” (102 mm) deep filters, with full depth filter pleats. Deeper filters produce a lower pressure drop, requiring less energy during normal operation. Filters are replaceable through the front of the upflow unit, and through the top of the downflow unit.
The technical specifications are as follows:
Net Weight
2.27 kg
5lbs
Maximum Height
102.00 mm
4in
Maximum Width
325.00 mm
12.8in
Maximum Depth
756.00 mm
29.7in
Can't find what you are looking for?
Reach out to our customer care team to receive information on technical support, assistance for complaints and more.