Browse FAQs



NetBotz Room Monitor 355/455 POE Power Specifications
Issue: NetBotz Room Monitor 355/ 455 POE Power Specifications
Can I use a NetBotz Camera Pod 160 nbpd0160 / nbpd0160a as a standalone appliance?
Purchase a Rack Monitor 450, 550, or 570, or Room Monitor 455 for functionality.
NetBotz 455 | Physical Description
... Description of the NetBotz 455 and 455A NetBotz version 3 - Wall Monitor 455 - Wall Monitor 455A NetBotz 455 /455A ( ... ... Used for cascading NetBotz sensor pods and ... ... -Ethernet ( PoE ). Third-party dry-contact state sensors require the NetBotz Dry Contact Cable (nbes0304). Standard third-party 0-5 V sensors require the NetBotz 0-5 V Sensor Cable (nbes0305). ... The complete NetBotz 455 Installation and Quick Configuration Manual can be found .
NetBotz 355 | Physical Description
... Description of the NetBotz 355 and 355A NetBotz version 3 - Wall Monitor 355 - Wall Monitor 355A NetBotz 355/355A ... Third-party dry-contact state sensors require the NetBotz Dry Contact Cable (nbes0304). Standard third-party 0-5 V sensors require the NetBotz 0-5 V Sensor Cable (nbes0305). 2 10/100 Base-T network port Provides for a 10/100 Base-T network connection and power through Power-over-Ethernet ( PoE ). ... The complete NetBotz 455 Installation and Quick Configuration Manual can be found .
NetBotz | End of Sale & End of Support Information
NetBotz - End of ... NetBotz (all models ... NetBotz Central NetBotz (all versions ... NetBotz End of Sale ... AP9319 Environmental Monitoring Unit July 2006 ... nbrk0200 / nbrk0201 NetBotz Rack Monitor 200 October 2016 ... ... June 2008 nbrk0750 NetBotz 320 NetBotz 320 Rack Mount ... July 2014 nbrk0750 NetBotz 320 Wall Mount ... nbwl0356a NetBotz 320 Environmental July ... July 2017 nbrk0750 NetBotz 420 NetBotz 420 Rack Mount ... May 2014 nbrk0750 NetBotz 420 Wall Mount ... nbwl0456a NetBotz 420 Environmental May ... May 2017 nbrk0750 NetBotz 500 NetBotz 500 Wall Mount ...
Power Over Ethernet configuration supported by NetBotz products.
Alternative 'B' is more often used by a midspan device such as a POE injector .
APC POE Injector | Installation Instructions
POE Injector Installation, Netbotz , nbac0303, manual
How to I monitor NetBotz alarms using Modbus?
NetBotz 450 (with Advanced Software Pack) NetBotz 455 (with Advanced Software Pack)
Can I monitor and control APC's rack mount PDUs serially with a Netbotz version 2 or version 3 appliance and rPDU 3.x firmware?
NetBotz 500 supports up to 16 rPDU's. NetBotz 450, 455 , and 550 support up to 12 rPDU's.
IPMI Overview
IPMI is supported on the NetBotz 450, 455 , 550, and 570 units with a 5 node monitoring pack (nbwn0006) installed ...


Results 1 - 10 of 50

Can't find what you are looking for?

Reach out to our customer care team to receive information on technical support, assistance for complaints and more.