Browse FAQs

Uniflair Pump Packages Technical Specs

Published date: 30 April 2018


Issue:
Uniflair Pump Packages Technical Specs.

Product line:
Uniflair.

Environment:
Data Center Cooling.

Cause:
Product Design Specifications

Resolution:
See Charts Below
 

 

 
Pump Dimensional Data

 
Pump Package SKUs
SKU                Pump Package
ACPP2320      Dual Pump Package 2 HP 208-230V/3/60 Hz, FlowRate 34 GPM
ACPP2321      Dual Pump Package 2 HP 208-230V/3/60 Hz, FlowRate 53 GPM
ACPP2322      Dual Pump Package 5 HP 208-230V/3/60 Hz
ACPP2323      Dual Pump Package 7.5 HP 208-230V/3/60 Hz
ACPP2324      Dual Pump Package 2 HP 460V/3/60 Hz, FlowRate 34 GPM
ACPP2325      Dual Pump Package 2 HP 460V/3/60 Hz, FlowRate 53 GPM
ACPP2326      Dual Pump Package 5 HP 460V/3/60 Hz
ACPP2327      Dual Pump Package 7.5 HP 460V/3/60 Hz
ACAC76133   Uniflair Dual Pump Package Enclosure
 
Not pictured above are ship-loose items: 15 Gallon Steel Expansion Tank with Airtrol Fitting, Flow Switch
Does NOT include: Piping, valves and gauges

Was this helpful?

What can we do to improve the information ?

Can't find what you are looking for?

Reach out to our customer care team to receive information on technical support, assistance for complaints and more.