Browse FAQs

Which service bypass panel should be used for single phase Symmetra UPS systems?

Published date: 10 October 2013


Issue

There are many single phase service bypass panels; which one should I use with my single phase Symmetra UPS?


Product Line

Symmetra Power Array
Symmetra RM
Symmetra LX
Single Phase Service Bypass Panels


Environment

All serial ranges


Cause

Due to their design, different UPS systems require different service bypass panels.


Resolution

This table provides a reference as to which service bypass panel must be used for a single phase Symmetra system.

Bypass Panel UPS Systems Relay Type Bypass Input UPS Input UPS Output PDU Panel
SBP6KRMT2U Symmetra 6k RM 200/208/240 Make-before-break L6-30P, Hardwire L6-30R, Hardwire L6-30P, Hardwire (1) L6-20, (2) L6-30
SBP6KRMI2U Symmetra 6k RM 220/230/240 Make-before-break Hardwire Hardwire Hardwire (4) C19
SBP16KT Symmetra Power Array: 208 Input Break-before-make Hardwire Hardwire Hardwire Hardwire
SBP16KP Symmetra LX 200, 208, 240V; Power Array 240 Input; 12k RM 200, 208, 240V Make-before-break Hardwire Hardwire Hardwire Hardwire
SBP16KRMI4U Symmetra LX 200-240V;12k RM 200-240 Make-before-break Hardwire Hardwire Hardwire (3) 30A Hardwire
SBP16KRMP4U Symmetra LX 200/208/240 Make-before-break Hardwire Hardwire Hardwire (4) L14-30
SBP20KP Smart-UPS RT 20K Make-before-break Hardwire Hardwire Hardwire Hardwire


Was this helpful?

What can we do to improve the information ?

Can't find what you are looking for?

Reach out to our customer care team to receive information on technical support, assistance for complaints and more.