Browse FAQs

InRow RC Standard and Optional Features

Published date: 16 May 2019

Issue: InRow RC Features
 
Product line: InRow RC
 
Environment: Data Center Cooling
 
Cause:
 
Resolution:
1-The Standard Features of the InRow Rc Coolling Unit are as follow:

Variable Speed Fans
Shutdown Input/Alarm Output
Chilled Water Flow Meter
2-way/3-way Floating Point Valve
Dual A-B Power Feed
Washable Filter
Pipe Adapters
Top or Bottom Piping
Condensate Pump with Dual Float Switches
Network Management Card
Remote Temp Sensor
Microprocessor Controller

2-Other Optional Features or accessories are as follow:

Cable Leak Detector
Baying Kit InRow RC to NetShelter VX rack
30% ASHRAE 52.1 Filter (MERV 8 per ASHRAE 52.2)
NetShelter SX Height Adapters
NetShelter VX Height Adapters
Power Trough (Overhead power distribution between racks)
Data Partion Trough (Allows removal of RC unit without disrupting cabling)

Was this helpful?

What can we do to improve the information ?

Can't find what you are looking for?

Reach out to our customer care team to receive information on technical support, assistance for complaints and more.