Cerca nelle Domande frequenti
What HID cards are supported by NetBotz rack access AP9361, NBPD0170 pod, and NetBotz 250/750/755.
Issue:
HID cards supported by NetBotz rack access AP9361 and NBPD0170 pod
Product Line:
NetBotz
Environment:
NetBotz Rack Access AP9361 units
NBPD0170 pods,
NetBotz 250 with Rack Access
Cause:
The current hardware and firmware supports specific HID cards
Resolution:
Please note that this information is in the manuals for these devices as well and the card listings may be updated without notice in this k-base.
The Rack Access PX-HID and NetBotz NBPD0170 pod supports four access card formats. The available formats are:
• H10301—Standard 26 bit: An access card with a 26-bit card ID number and a facility code.
• H10302—37 bit w/o facility code: An access card with a 37-bit card ID number and no facility code.
• H10304—37 bit w/ facility code: An access card with a 37-bit card ID number and a facility code.
• Corporate 1000: An access card with a 35-bit card ID number and a unique company ID code.
The Rack Monitor 250/750/755 with the NetBotz 125 kHz Handle Kit (NBHN0125) supports the following 125kHz
proximity cards:
• H10301 26-bit
• H10302 - 37 bit
• H10304 - 37bit with facility code
• CORP-1000
The Rack Monitor 250/750/755 with the NetBotz 13.56 MHz Handle Kit (NBHN1356) supports the following
13.56MHz proximity cards:
• MIFARE Classic 4-byte UID
• MIFARE Classic 7-byte UID
• MIFARE DESFIRE
• MIFARE PLUS
Pubblicato per:APC Italy
Approfondisci