

Thyristor Switching Module For SL40KH (0204034) - Spare Part
W0C0008
Discontinued on:07 April 2022
W0C0008 has not been replaced. Please contact your customer care centre for more information.
Specifications
Lead time | Usually Ships within 2 Weeks |
---|
Height | 35.56 cm |
---|---|
Width | 35.56 cm |
Depth | 50.8 cm |
Net weight | 8.5 kg |
Mounting mode | Not rack-mountable |
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 39.37 cm |
Package 1 Width | 57.15 cm |
Package 1 Length | 76.2 cm |
Package 1 Weight | 12.883 kg |
Warranty | 1 year (parts only) |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.