Our Brands

APC Smart-UPS RT 192V Battery Pack, India

SURT192XLBP-IN

notification_ok
Environmental performance of the product Learn more
Online stores

+ Lifecycle Services

arrow2_down

Specifications

Overview
Lead timeUsually in Stock
Main
Number of rack unit3U
number of cables1.0
battery typeLead-acid battery
provided equipmentInstallation guide
User manual
Physical
ColourBlack
Height13 cm
width43.2 cm
Depth66 cm
Net weight90.72 kg
mounting modeNot rack-mountable
Environmental
Ambient air temperature for operation0…40 °C
Operating altitude0...10000 ft
relative humidity0…95 %
Ambient air temperature for storage-15…45 °C
Storage altitude0.00…15240.00 m
storage Relative Humidity0…95 %
Batteries & Runtime
Number of battery free slots0
number of battery filled slots4
device mountingStand alone battery stack
Battery voltage192 V
Additional informationReplace all batteries in operation together (UPS internal and external batteries) all-at-once
number of battery replacement quantity2
Packing Units
Unit Type of Package 1PCE
Number of Units in Package 11
Package 1 Height41.3 cm
Package 1 Width100 cm
Package 1 Length60 cm
Package 1 Weight101.15 kg
Contractual warranty
Warranty2 years repair or replace
arrow2_down

Sustainability

Green premium brand logo
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left
Resource performance

Take-back program available

notification_ok
Well-being performance

Toxic heavy metal free

notification_ok

Lead free

notification_ok

Mercury free

notification_ok

RoHS exemption information

REACh Regulation

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

EU RoHS Declaration

Environmental Disclosure

Circularity Profile

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.