Our Brands

APC Easy UPS On-Line SRV 5000VA RT 230V India - Extended Runtime Battery Pack

SRV5KRIL-IN

Online stores
arrow2_down

Specifications

Overview
PresentationHigh quality, Double-conversion On-line UPS designed for essential power protection needs even in the most unstable power conditions.
Lead timeUsually in Stock
Main
Run time for load
W
information_circle
Enter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
Min-max: 500-5000 W
Max. Capacity Used
information_circle
The maximum percentage of UPS capacity used to support your specified load.
Main Input Voltage230 V AC
Other Input Voltage220 V
240 V
Main Output Voltage230 V
Other Output Voltage220 V
240 V
Rated power in W5000 W
Rated power in VA5000 VA
output connector typeHard wire 3-wire (1P + N + E) 1
number of rack unit5U
General
max runtime8 min
Number of power module filled slots0
Number of power module free slots0
RedundantNo
Physical
colourBlack (RAL 7010)
Height21.95 cm
width43.8 cm
Depth61.5 cm
Net weight78 kg
mounting locationFront
mounting preferenceLower
mounting modeRack-mounted with kit
USB compatibleNo
mounting positionHorizontal
Input
Switching current capacity50 A
input voltage limits110...300 V half load
176...300 V full load
number of input connectors1 hard wire 3-wire (1P + N + E)
network frequency40...70 Hz auto sensing
Output
Maximum configurable power in VA5000 VA
Maximum configurable power in W5000 W
output frequency50/60 Hz +/- 3 Hz sync to mains
UPS typeDouble conversion online
Wave typeSine wave
efficiency94 % (full load)
Additional informationConfigurable for 220 : 230 or 240 nominal output voltage
bypass typeInternal bypass (automatic and manual)
crest factor3 : 1
Conformance
product certificationsBIS
Environmental
Ambient air temperature for operation0…40 °C
relative humidity0…95 % non-condensing
Operating altitude0...3000 m
Ambient air temperature for storage-20…60 °C
storage Relative Humidity0…95 % Non-condensing
Storage altitude0…15000 m
Acoustic level55 dBA
IP degree of protectionIP20
Batteries & Runtime
Run TimeView Runtime Graphaction_new_window
EfficiencyView Efficiency Graphaction_new_window
battery typeLead-acid battery
Battery voltage240 V
number of battery filled slots1
Number of battery free slots0
Battery recharge time5 h
battery charger power469 W rated
battery optionSRV240RBP-9A 1 3240 VAh
SRV240RBP-9A 2 4225 VAh
SRV240RBP-9A 3 5616 VAh
SRV240RBP-9A 4 7056 VAh
Communications & Management
alarmAudible and visible alarms prioritized by severity
control panelMultifunction LCD status and control console
Emergency power offYes
Surge Protection and Filtering
Surge energy rate600 J
Packing Units
Unit Type of Package 1PCE
Number of Units in Package 11
Package 1 Height49 cm
Package 1 Width87 cm
Package 1 Length60 cm
Package 1 Weight88 kg
Contractual warranty
Warranty2 years repair or replace
arrow2_down

Sustainability

Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left
Well-being performance

Mercury free

notification_ok

RoHS exemption information

REACh Regulation

EU RoHS Directive

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.