




APC Easy UPS On-Line SRV 2000VA RT 230V India
SRV2KL-IN
+ Lifecycle Services
Specifications
Presentation | High quality, Double-conversion On-line UPS designed for essential power protection needs even in the most unstable power conditions. |
---|---|
Lead time | Usually in Stock |
Run time for load WEnter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down. Min-max: 160-1600 W | |
---|---|
Max. Capacity Used The maximum percentage of UPS capacity used to support your specified load. | |
Main Input Voltage | 230 V AC |
Other Input Voltage | 220 V 240 V |
Main Output Voltage | 230 V |
Other Output Voltage | 220 V 240 V |
rated power in W | 1600 W |
rated power in VA | 2000 VA |
plug standard | IEC 60320 C14 |
nb of power socket outlets | 4 India 2/3-pin 6A |
number of rack unit | 2U |
cable length | 1.5 m |
number of cables | 1 |
provided equipment | Documentation CD Basic UPS signalling RS-232 cable CD with software Country-specific detachable power cord Rack mounting brackets Stabilization/wall mounting feet User manual USB cable |
max runtime | 3 min |
---|---|
Number of power module filled slots | 0 |
Number of power module free slots | 0 |
redundant | No |
colour | Black |
---|---|
height | 8.8 cm |
width | 43.8 cm |
depth | 46.2 cm |
net weight | 19 kg |
mounting location | Front |
mounting preference | No preference |
mounting mode | Rack-mounted with kit |
USB compatible | No |
mounting position | Vertical |
switching current capacity | 13 A |
---|---|
input voltage limits | 110...280 V half load 160...280 V full load |
input protection type | Circuit breaker |
network frequency | 40...70 Hz auto sensing |
Maximum configurable power in VA | 2000 VA |
---|---|
Maximum configurable power in W | 1600 W |
output frequency | 50/60 Hz +/- 3 Hz sync to mains |
harmonic distortion | 3 % |
UPS type | Double conversion online |
Wave type | Sine wave |
efficiency | 88 % (full load) |
additional information | Configurable for 220 : 230 or 240 nominal output voltage |
bypass type | Internal bypass (automatic and manual) |
crest factor | 3 : 1 |
product certifications | BIS |
---|
ambient air temperature for operation | 0…40 °C |
---|---|
relative humidity | 0…95 % non-condensing |
operating altitude | 0...3000 m |
ambient air temperature for storage | -20…60 °C |
storage Relative Humidity | 0…95 % Non-condensing |
storage altitude | 0…15000 m |
acoustic level | 50 dBA |
heat dissipation | 745 Btu/h |
IP degree of protection | IP20 |
Run Time | View Runtime Graph |
---|---|
Efficiency | View Efficiency Graph |
battery type | Lead-acid battery |
battery voltage | 48 V |
number of battery filled slots | 1 |
number of battery free slots | 0 |
Battery recharge time | 4 h |
battery charger power | 70 W rated |
alarm | Audible and visible alarms prioritized by severity |
---|---|
control panel | Multifunction LCD status and control console |
Surge energy rate | 600 J |
---|
Package 1 Weight | 21 kg |
---|---|
Package 1 Height | 21.8 cm |
Package 1 width | 55 cm |
Package 1 Length | 70 cm |
Warranty | 2 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreREACh Regulation
EU RoHS Directive
Under investigation
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.