




APC Easy UPS On-Line, 1000VA, Rackmount 2U, 230V, 4x India outlets, Intelligent Card Slot, No battery, W/O rail kit
SRV1KUXI-IN
Specifications
Presentation | High quality, Double-conversion On-line UPS designed for essential power protection needs even in the most unstable power conditions. |
---|---|
Lead time | Usually in Stock |
Main Input Voltage | 230 V |
---|---|
Other Input Voltage | 220 V 240 V |
Main Output Voltage | 230 V |
Other Output Voltage | 220 V 240 V |
Rated power in W | 800 W |
Rated power in VA | 1000 VA |
Input Connection Type | IEC 60320 C14 |
output connection type | 4 India 3-pin 6A |
Number of rack unit | 2U |
Cable length | 1.5 m |
number of cables | 1 |
provided equipment | 1 IEC 60320 C13 to India 3-pin 6A power cable 1 USB cable 1 RS-232 configuration cable 1 rack mounting brackets 1 stabilization/wall mounting feet 1 battery cable user manual |
Number of power module filled slots | 0 |
---|---|
Number of power module free slots | 0 |
Redundant | No |
colour | Black (RAL 7010) |
---|---|
Height | 8.6 cm |
Width | 43.8 cm |
Depth | 33.2 cm |
Net weight | 7.2 kg |
Mounting location | Front |
Mounting preference | No preference |
Mounting mode | Rack-mounted with kit |
USB compatible | Yes |
Mounting position | Horizontal |
input voltage limits | 110...280 V half load 160...280 V full load |
---|---|
Input protection type | Circuit breaker |
network frequency | 40...70 Hz auto sensing |
Maximum configurable power in VA | 1000 VA |
---|---|
Maximum configurable power in W | 800 W |
output frequency | 50/60 Hz +/- 3 Hz sync to mains |
Harmonic distortion | 3 % |
UPS type | Double conversion online |
Wave type | Sine wave |
efficiency | 88 % (full load) |
Additional information | Configurable for 220 : 230 or 240 nominal output voltage |
Bypass type | Internal bypass (automatic and manual) |
Crest factor | 3 : 1 |
product certifications | BIS |
---|
Ambient air temperature for operation | 0…40 °C |
---|---|
relative humidity | 0…95 % non-condensing |
Operating altitude | 0...3000 m |
Ambient air temperature for storage | -20…60 °C |
storage Relative Humidity | 0…95 % non-condensing |
Storage altitude | 0…15000 m |
Acoustic level | 50 dBA |
Heat dissipation | 372 Btu/h |
IP degree of protection | IP20 |
Efficiency | View Efficiency Graph |
---|---|
Battery type | External battery system |
Battery voltage | 24 V |
Number of battery filled slots | 0 |
Number of battery free slots | 0 |
battery charger power | 235 W rated |
alarm | Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
---|---|
Emergency power off | Yes |
control panel | Multifunction LCD status and control console |
Surge energy rate | 600 J |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 24 cm |
Package 1 Width | 55 cm |
Package 1 Length | 50 cm |
Package 1 Weight | 10.3 kg |
Warranty | 2 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreWell-being performance
Mercury free
RoHS exemption information
REACh Regulation
EU RoHS Directive
Compliant
China RoHS Regulation
Pro-active China RoHS declaration (out of China RoHS legal scope)
WEEE

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.