Our Brands

APC Easy UPS On-Line SRV 1000VA RT 230V India

SRV1KL-IN

arrow2_down

Specifications

Overview
PresentationHigh quality, Double-conversion On-line UPS designed for essential power protection needs even in the most unstable power conditions.
Lead timeUsually in Stock
Main
Run time for load
W
information_circle
Enter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
Min-max: 80-800 W
Max. Capacity Used
information_circle
The maximum percentage of UPS capacity used to support your specified load.
Main Input Voltage230 V
Other Input Voltage220 V
240 V
Main Output Voltage230 V
Other Output Voltage220 V
240 V
rated power in W800 W
rated power in VA1000 VA
plug standardIEC 60320 C14
nb of power socket outlets4 India 2/3-pin 6A
number of rack unit2U
cable length1.5 m
number of cables1
provided equipmentBasic UPS signalling RS-232 cable
CD with software
Country-specific detachable power cord
Rack mounting brackets
Stabilization/wall mounting feet
User manual
USB cable
General
Number of power module filled slots0
Number of power module free slots0
redundantNo
Physical
colourBlack
height8.8 cm
width43.8 cm
depth41.2 cm
net weight13.6 kg
mounting locationFront
mounting preferenceNo preference
mounting modeRack-mounted with kit
USB compatibleYes
mounting positionHorizontal
Input
input voltage limits110...280 V half load
160...280 V full load
input protection typeCircuit breaker
network frequency40...70 Hz auto sensing
Output
Maximum configurable power in VA1000 VA
Maximum configurable power in W800 W
output frequency50/60 Hz +/- 3 Hz sync to mains
harmonic distortion3 %
UPS typeDouble conversion online
Wave typeSine wave
efficiency88 % (full load)
additional informationConfigurable for 220 : 230 or 240 nominal output voltage
bypass typeInternal bypass (automatic and manual)
crest factor3 : 1
Conformance
product certificationsBIS
Environmental
ambient air temperature for operation0…40 °C
relative humidity0…95 % non-condensing
operating altitude0...3000 m
ambient air temperature for storage-20…60 °C
storage Relative HumidityNon-condensing 0…95 %
storage altitude0…15000 m
acoustic level50 dBA
heat dissipation372 Btu/h
IP degree of protectionIP20
Batteries & Runtime
Run TimeView Runtime Graphaction_new_window
EfficiencyView Efficiency Graphaction_new_window
battery typeLead-acid battery
battery voltage36 V
number of battery filled slots1
number of battery free slots0
Battery recharge time4 h
battery charger power30 W rated
Replacement batteryAPCRBCV200action_new_window
Communications & Management
alarmAlarm when on battery : distinctive low battery alarm : overload continuous tone alarm
control panelMultifunction LCD status and control console
Emergency power offYes
Surge Protection and Filtering
Surge energy rate600 J
Packing Units
Package 1 Weight16.8 kg
Package 1 Height24 cm
Package 1 width50 cm
Package 1 Length60 cm
Contractual warranty
Warranty2 years repair or replace
arrow2_down

Sustainability

Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left
Well-being performance

Mercury free

notification_ok

RoHS exemption information

REACh Regulation

EU RoHS Directive

China RoHS Regulation

China RoHS declaration

Pro-active China RoHS declaration (out of China RoHS legal scope)

WEEE

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.