



APC Smart-UPS RC 96V Battery Pack
SRC96XLBP
Discontinued on:01 November 2020
SRC96XLBP has not been replaced. Please contact your customer care centre for more information.
Environmental performance of the product Learn more
Sustainable by Design
Specifications
Lead time | Usually in Stock |
---|
Number of rack unit | 4U |
---|---|
Number of cables | 1.0 |
Battery type | Lead-acid battery |
Provided equipment | Installation guide User manual |
Colour | Black |
---|---|
Height | 43.2 cm |
Width | 17.4 cm |
Depth | 48 cm |
Net weight | 72.73 kg |
Mounting mode | Rack-mounted with kit |
Ambient air temperature for operation | 0…40 °C |
---|---|
Operating altitude | 0...10000 ft |
Relative humidity | 0…95 % |
Ambient air temperature for storage | -15…45 °C |
Storage altitude | 0.00…15240.00 m |
Storage Relative Humidity | 0…95 % |
Number of battery blocks per string | 2 |
---|---|
Number of battery free slots | 0 |
Number of battery filled slots | 3 |
Device mounting | Stand alone battery stack |
Additional information | Replace all batteries in operation together (UPS internal and external batteries) all-at-once |
Number of battery replacement quantity | 3 |
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 47.5 cm |
Package 1 Width | 61 cm |
Package 1 Length | 85 cm |
Package 1 Weight | 90 kg |
Warranty | 2 years repair or replace, optional on-site warranties available, optional extended warranties available |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn more
Resource performance
Take-back program available
Certifications & Standards
REACh Regulation
EU RoHS Directive
Environmental Disclosure
Circularity Profile
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.