



APC Smart-UPS RC 2000VA, 230V, rackmount w/kit, 4U, 8x IEC 60320 C13 outlets, harsh environment
SRC2000XLI-CC
Discontinued on:04 January 2022
To be end-of-service on:31 March 2027
Environmental performance of the product Learn more
+ Lifecycle Services
Specifications
Lead time | Usually in Stock |
---|
Run time for load WEnter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down. Min-max: 140-1400 W | |
---|---|
Max. Capacity Used The maximum percentage of UPS capacity used to support your specified load. | |
Main Input Voltage | 230 V |
Other Input Voltage | 220 V 240 V |
Main Output Voltage | 230 V |
Other Output Voltage | 220 V 240 V |
rated power in W | 1400 W |
rated power in VA | 2000 VA |
plug standard | IEC 60320 C20 |
nb of power socket outlets | 8 IEC 60320 C13 |
output connector type | Hard wire 3-wire (H N + E) 1 |
number of rack unit | 4U |
cable length | 2.44 m |
battery type | Lead-acid battery |
provided equipment | CD with software Rack mounting brackets Smart UPS signalling RS-232 cable User manual |
Number of power module | 1400 |
---|---|
Number of power module free slots | 0 |
Number of power module filled slots | 0 |
redundant | No |
colour | Black |
---|---|
height | 17.5 cm |
width | 43.2 cm |
depth | 45.7 cm |
net weight | 26.2 kg |
mounting location | Front |
mounting preference | Lower |
mounting mode | Rack-mounted with kit |
two post mountable | 0 |
USB compatible | No |
network frequency | 50/60 Hz +/- 5 Hz auto-sensing |
---|---|
input voltage limits | 160...280 V |
Maximum configurable power in W | 1400 W |
---|---|
harmonic distortion | Less than 3 % |
output frequency | 50/60 Hz +/- 3 Hz user adjustable +/- 0.1 Hz sync to mains |
crest factor | 3 : 1 |
UPS type | Double conversion online |
Wave type | Sine wave |
bypass type | Built-in bypass |
efficiency | 89 % (full load) |
Maximum configurable power in VA | 2000 VA |
standards | EN 60950 EN/IEC 62040-2 |
---|
ambient air temperature for operation | 0…40 °C |
---|---|
relative humidity | 0…95 % |
operating altitude | 0...10000 ft |
ambient air temperature for storage | -20…50 °C |
storage Relative Humidity | 0…95 % |
storage altitude | 0.00…15240.00 m |
acoustic level | 55 dBA |
heat dissipation | 652 Btu/h |
Run Time | View Runtime Graph |
---|---|
number of battery filled slots | 1 |
number of battery free slots | 1 |
Battery recharge time | 3 h |
additional information | Configurable for 220 : 230 or 240 nominal output voltage |
battery charger power | 144 W rated |
Battery power in VAH | 432 VAh runtime |
battery life | 3…5 year(s) |
battery option | SRC96XLBP 1 2506 VAh SRC96XLBP 2 4580 VAh SRC96XLBP 3 6654 VAh SRC96XLBP 4 8728 VAh SRC96XLBP2S 1 1124 VAh |
extended runtime | 1 |
free slots | 1 |
---|---|
control panel | LED status display with load and battery bar-graphs and on line : on battery : replace battery : overload and bypass indicators |
alarm | Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
Emergency power off | Optional |
Surge energy rate | 420 J |
---|---|
noise suppression | Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449 |
Data line protection | RJ45 modem/fax protection (four wire dual line) |
Package 1 Weight | 29.9 kg |
---|---|
Package 1 Height | 33.7 cm |
Package 1 width | 62.2 cm |
Package 1 Length | 59.7 cm |
Number of Units in Package 3 | 12 |
Warranty | 2 years repair or replace, optional on-site warranties available, optional extended warranties available |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreResource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
RoHS exemption information
REACh Regulation
EU RoHS Directive
Compliant
Environmental Disclosure
WEEE

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Circularity Profile
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.