



APC Smart-UPS RC 1000VA, 230V, LCD, rackmount w/kit, 6x IEC 60320 C13 outlets, high temperature
SRC1KXLI
Environmental performance of the product Learn more
Sustainable by Design
Specifications
Lead time | Usually in Stock |
---|
Main Input Voltage | 230 V |
---|---|
Main Output Voltage | 230 V |
Other Output Voltage | 208 V 220 V 240 V |
Rated power in W | 800 W |
Rated power in VA | 1000 VA |
Input Connection Type | IEC 60320 C14 |
output connection type | 6 IEC 60320 C13 |
Cable length | 0.46 m |
Number of cables | 1 |
Battery type | Lead-acid battery |
Provided equipment | Basic UPS signalling RS-232 cable User manual Warranty card USB cable |
Max bypass input current | 6.9 A |
---|---|
Number of power module free slots | 0 |
Number of power module filled slots | 0 |
Redundant | No |
Colour | Black |
---|---|
Height | 43.8 cm |
Width | 38 cm |
Depth | 8.8 cm |
Net weight | 13 kg |
Mounting location | Front |
Mounting preference | No preference |
Mounting mode | Rack-mounted with kit |
Two post mountable | 0 |
USB compatible | No |
Mounting position | Horizontal |
Network frequency | 40...70 Hz |
---|---|
Maximum input current | 6 A |
Input Power Factor at Full Load | 0.99 |
Maximum configurable power in W | 800 W |
---|---|
Output frequency | 50/60 Hz +/- 3 Hz sync to mains 50/60 Hz +/- 1 Hz unsynchronised |
Crest factor | 3 : 1 |
UPS type | Double conversion online |
Wave type | Sine wave |
Bypass type | Internal bypass (automatic and manual) |
Efficiency | 88 % (full load) 84 % (half load) 83 % (in battery operation) |
Maximum configurable power in VA | 1000 VA |
Standards | EN/IEC 62040-1:2019/A11:2021 EN/IEC 62040-2:2006/AC:2006 EN/IEC 62040-2:2018 |
---|
Ambient air temperature for operation | 0…50 °C |
---|---|
Relative humidity | 20…80 % |
Operating altitude | 0...3000 ft |
Ambient air temperature for storage | -20…50 °C |
Storage Relative Humidity | 0…90 % |
Storage altitude | 0.00…3048.00 m |
Acoustic level | 50 dBA |
Number of battery filled slots | 0 |
---|---|
Number of battery free slots | 0 |
Battery recharge time | 4 h |
Battery voltage | 36 V |
Battery charger power | 90 W rated |
Battery design life | 2…4 year(s)2 year(s) |
Battery power in VAH | 360 VAh runtime |
Battery life | 1…2 year(s) |
Extended runtime | 1 |
Free slots | 1 |
---|---|
Alarm | Audible and visible alarms : prioritized by severity |
Surge energy rate | 600 J |
---|
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 56 cm |
Package 1 Width | 18 cm |
Package 1 Length | 50 cm |
Package 1 Weight | 17.8 kg |
Warranty | 2 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn more
Resource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
Certifications & Standards
REACh Regulation
EU RoHS Directive
Environmental Disclosure
Circularity Profile
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.