



APC Smart-UPS RC 1000VA 230Vac Compatible with 48V Li-Battery
SRC1KUXIX850
Specifications
Lead time | Usually in Stock |
---|
Main Input Voltage | 230 V |
---|---|
Other Input Voltage | 220 V 240 V |
Main Output Voltage | 230 V |
Other Output Voltage | 220 V 240 V |
rated power in W | 800 W |
rated power in VA | 1000 VA |
nb of power socket outlets | 2 IEC 60320 C13 |
output connector type | Hard wire 3-wire (H N + E) 1 |
number of rack unit | 2U |
number of cables | 1 |
battery type | Li-Ion (Lithium-Ion) |
provided equipment | Basic UPS signalling RS-232 cable User manual Warranty card |
Number of power module free slots | 0 |
---|---|
Number of power module filled slots | 0 |
redundant | No |
variant option | Li-Ion battery compatibility |
colour | Black |
---|---|
height | 43.2 cm |
width | 8.5 cm |
depth | 48.3 cm |
net weight | 11.48 kg |
mounting preference | No preference |
mounting mode | Not rack-mountable |
two post mountable | 0 |
USB compatible | No |
mounting position | Vertical Horizontal |
network frequency | 40...70 Hz auto-sensing |
---|---|
input voltage limits | 160...280 V |
load power factor | 0.8 |
Maximum configurable power in W | 800 W |
---|---|
harmonic distortion | Less than 3 % |
output frequency | 50/60 Hz +/- 1 Hz sync to mains 50 Hz +/- 0.1 % for 50 Hz nominal unsynchronised 60 Hz +/- 0.1 % for 60 Hz nominal unsynchronised |
crest factor | 3 : 1 |
UPS type | Double conversion online |
Wave type | Sine wave |
output harmonic distortion | < 3% linear load |
bypass type | Built-in bypass |
efficiency | 93 % (full load) 92.3 % (half load) |
Maximum configurable power in VA | 1000 VA |
product certifications | BIS |
---|
ambient air temperature for operation | 0…40 °C |
---|---|
relative humidity | 0…95 % non-condensing |
operating altitude | 0...10000 ft |
ambient air temperature for storage | 0…45 °C |
storage Relative Humidity | 0…95 % Non-condensing |
storage altitude | 0.00…4572.00 m |
acoustic level | 55 dBA |
IP degree of protection | IP20 |
number of battery filled slots | 0 |
---|---|
number of battery free slots | 0 |
additional information | Configurable for 220 : 230 or 240 nominal output voltage |
Battery power in VAH | 0 VAh runtime |
extended runtime | 0 |
free slots | 1 |
---|---|
control panel | Multifunction LCD status and control console |
alarm | Audible and visible alarms prioritized by severity |
Emergency power off | Yes |
Package 1 Weight | 14.47 kg |
---|---|
Package 1 Height | 57.5 cm |
Package 1 width | 26.5 cm |
Package 1 Length | 58.5 cm |
Warranty | 2 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreResource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
RoHS exemption information
REACh Regulation
EU RoHS Directive
Compliant
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.