




APC Smart-UPS RC 1000VA, 230V, no battery, 4x India 3-pin 6A outlets
SRC1KUXI
Environmental performance of the product Learn more
Sustainable by Design
Specifications
Lead time | Usually in Stock |
---|
Main Input Voltage | 230 V |
---|---|
Main Output Voltage | 230 V |
Other Output Voltage | 220 V 240 V |
Rated power in W | 800 W |
Rated power in VA | 1000 VA |
Input Connection Type | India 3-pin 6A |
output connection type | 4 India 3-pin 6A |
Cable length | 1.52 m |
Number of cables | 1 |
Battery type | External battery system |
Provided equipment | Smart UPS signalling RS-232 cable User manual Warranty card |
Number of power module free slots | 0 |
---|---|
Number of power module filled slots | 0 |
Redundant | No |
Colour | Black |
---|---|
Height | 22 cm |
Width | 14.5 cm |
Depth | 40 cm |
Net weight | 5.7 kg |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
Two post mountable | 0 |
USB compatible | No |
Network frequency | 40...70 Hz |
---|---|
plug standard | India 3-pin 6A |
Input voltage limits | 110...280 V half load |
Switching current capacity | 10 A |
Maximum configurable power in W | 800 W |
---|---|
Harmonic distortion | Less than 2 % |
Output frequency | 50/60 Hz +/- 3 Hz sync to mains |
Crest factor | 3 : 1 |
UPS type | Double conversion online |
Wave type | Sine wave |
Efficiency | 90 % (full load) 88 % (half load) |
Maximum configurable power in VA | 1000 VA |
Product certifications | BIS |
---|
Ambient air temperature for operation | 0…40 °C |
---|---|
Relative humidity | 0…95 % |
Operating altitude | 0...3000 ft |
Ambient air temperature for storage | -20…60 °C |
Storage Relative Humidity | 0…95 % |
Storage altitude | 0.00…4572.00 m |
Number of battery filled slots | 0 |
---|---|
Number of battery free slots | 0 |
Battery power in VAH | 0 VAh runtime |
Extended runtime | 0 |
Alarm | Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
---|
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 34 cm |
Package 1 Width | 47.8 cm |
Package 1 Length | 23.5 cm |
Package 1 Weight | 6.3 kg |
Warranty | 2 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn more
Resource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
Certifications & Standards
REACh Regulation
EU RoHS Directive
Environmental Disclosure
Circularity Profile
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.