Our Brands

APC Easy UPS On-Line UPS Monitoring Software (Windows only)

SFAPV9601

arrow2_down

Specifications

Overview
Presentation

APC Easy UPS Online Monitoring Software can monitor and manage from one to multiple UPSs in a networked environment including LAN, INTERNET and RS485 based networks.

Platforms supported by software are listed below:

Windows 2000

Windows XP/2003/Vista/2008/2012(32-bit & x64-bit)

Windows 7 / 8 (32-bit & x64-bit)/10

Lead timeDownload from APC
arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.