

APC LINE-R 1200VA AUTOMATIC VOLTAGE REGULATOR, INDIA
LR1200-IN
Discontinued on:10 June 2022
LR1200-IN has not been replaced. Please contact your customer care centre for more information.
Specifications
Main Input Voltage | 230 V |
---|---|
Input Connection Type | BS 546A Indian/South African |
number of cables | 1 |
provided equipment | User manual |
Colour | Beige |
---|---|
Height | 11.56 cm |
Width | 21.41 cm |
Depth | 14.1 cm |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
Maximum line current | 8 A |
---|
Number of power socket outlets | 4 |
---|---|
Outlet standard | India/South Africa |
Ambient air temperature for operation | -5…45 °C |
---|---|
relative humidity | 5…95 % |
Operating altitude | 0...10000 ft |
Ambient air temperature for storage | -25…65 °C |
storage Relative Humidity | 5…95 % |
Storage altitude | 0.00…15240.00 m |
Surge energy rate | 320 J |
---|
Package 1 Height | 17.27 cm |
---|---|
Package 1 Width | 27.18 cm |
Package 1 Length | 20.83 cm |
SCC14 | 107313040 |
Number of Units in Package 2 | 4 |
Package 2 Height | 355.60 mm |
Package 2 Width | 284.48 mm |
Package 2 Length | 426.72 mm |
Warranty | Lifetime (electronics and surge components only), 2 years (plastic parts) |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.