




1 videos
Galaxy VS UPS 100kW 400V India for External Batteries, Start-up 5x8
GVSUPS100KHINS
Environmental performance of the product Learn more
Sustainable by Design
Specifications
Presentation | Highly efficient, easy-to-deploy 100kW, 400V 3-phase uninterruptible power supply (UPS) that brings best-in-class power protection to edge, small and medium data centers, as well as to critical infrastructure in commercial and industrial applications. Compact design, high-density technology and modular architecture keep total cost of ownership low and operational efficiency at the highest levels. Galaxy VS reduces your energy losses by up to 66% with the patented ECOnversion mode – reaching up to 99% efficiency levels and delivering more energy savings than even our industry-leading 97% efficiency in normal operating mode. The UPS is EcoStruxure-ready to give you peace of mind with cloud-based remote monitoring and management via your smartphone. Includes 5x8 start-up service. For battery runtime details, see the runtime charts published under the Documents tab. |
---|---|
Lead time | Usually Ships within 2 Weeks |
Main Input Voltage | 400 V 3 phases |
---|---|
Other Input Voltage | 380 V 415 V |
Main Output Voltage | 400 V 3 phases |
Other Output Voltage | 380 V 415 V |
Rated power in W | 100 kW |
Rated power in VA | 100 kVA |
Output connector type | Hard wire 5-wire (3P + N + E) 1 |
Battery type | External battery system Li-Ion (Lithium-Ion) VRLA |
Provided equipment | Dust filter Installation guide Integrated network management Power modules ship installed Start-up service Top and bottom cable entry |
Bypass voltage tolerance | +/- 10 % |
---|---|
Max bypass input current | 161 A |
Redundant | No |
Colour | White |
---|---|
Height | 148.5 cm |
Width | 52.1 cm |
Depth | 84.7 cm |
Net weight | 250 kg |
USB compatible | No |
Network frequency | 40...70 Hz |
---|---|
Number of input connectors | 1 hard wire 4-wire (3P + E) 1 hard wire 5-wire (3P + N + E) |
Input voltage limits | 340...460 V 400 V |
Maximum input current | 182 A |
Max short time withstand current | 65 kA |
Input harmonic distortion | Less than 3 % for full load |
Load power factor | From 0.7 leading to 0.7 lagging without any derating |
Input Power Factor at Full Load | 0.99 |
Maximum configurable power in W | 100 kW |
---|---|
Harmonic distortion | Less than 3 % |
Output frequency | 50 Hz sync to mains 60 Hz sync to mains 50 Hz +/- 0.1 % for 50 Hz nominal unsynchronised 60 Hz +/- 0.1 % for 60 Hz nominal unsynchronised |
Crest factor | 2.5 |
Wave type | Sine wave |
Output voltage tolerance | +/-1% after 50ms |
Output harmonic distortion | < 1% linear load and < 3% non-linear load |
Output overload operation | 10 minutes at 125% and 60 seconds at 150% |
Bypass type | Built-in static bypass |
Maximum configurable power in VA | 100 kVA |
Product certifications | FCC part 15 class A UL 1778 5th edition |
---|---|
Standards | CSA C22.2 No 107.3 EN/IEC 62040-1 EN/IEC 62040-2 EN/IEC 62040-3 IEC 60721-4-2 level 2M2 |
Ambient air temperature for operation | 0…40 °C |
---|---|
Relative humidity | 0…95 % non-condensing |
Operating altitude | 0...3281 ft |
Ambient air temperature for storage | -25…55 °C |
Storage Relative Humidity | Non-condensing 10…80 % |
Storage altitude | 0.00…15240.00 m |
Acoustic level | 65 dBA |
Heat dissipation | 9499.4 Btu/h |
IP degree of protection | IP21 |
Efficiency | View Efficiency Graph |
---|---|
Battery voltage | 480...576 V DC |
Discharge battery voltage | 384 V DC |
Max current discharge | 271 A |
Battery power in VAH | 0 VAh runtime |
Extended runtime | 0 |
Free slots | 1 |
---|---|
Control panel | Touch screen LCD user interface |
Alarm | Audible and visible alarms prioritized by severity |
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 168 cm |
Package 1 Width | 99 cm |
Package 1 Length | 64 cm |
Package 1 Weight | 275 kg |
Warranty | 1 year on-site repair or replace with factory authorized Start-Up |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn more
Resource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
Certifications & Standards
REACh Regulation
EU RoHS Directive
Environmental Disclosure
Circularity Profile
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.