


MGE Galaxy 300 30kVA 400V 3:1 with Long Backup Charger, India specific
G3HT30K3IL-IN
Discontinued on:31 December 2019
Recommended replacement(s)
Specifications
Presentation | Effective three phase power protection against downtime and data loss for mission critical applications. Ruggedized version including dust filter and conformance coated boards for harsh environments. UPS with long backup charger, supplied without batteries. To be used with external batteries. |
---|---|
Lead time | Usually Ships within 2 Weeks |
Main Input Voltage | 400 V 3 phases |
---|---|
Other Input Voltage | 380 V 415 V |
Main Output Voltage | 230 V |
Other Output Voltage | 220 V 240 V |
Rated power in W | 24000 W |
Rated power in VA | 30000 VA |
Output connector type | Hard wire 5-wire (3P + N + E) 5 |
Battery type | Lead-acid battery |
Provided equipment | Dust filter Installation guide Network management card Start-up service User manual |
Number of power module free slots | 0 |
---|---|
Number of power module filled slots | 0 |
Redundant | No |
Height | 130 cm |
---|---|
Width | 50 cm |
Depth | 95 cm |
Net weight | 203 kg |
Mounting preference | No preference |
USB compatible | No |
Network frequency | 45...65 Hz |
---|---|
Number of input connectors | 1 hard wire 5-wire (3P + N + E) |
Input voltage limits | 323...437 V adjustable 380 V 340...460 V adjustable 400 V 357...477 V adjustable 415 V 340...460 V 400 V |
Maximum input current | 48 A |
Switching current capacity | 63 A |
Input harmonic distortion | Less than 9 % for full load |
Input protection type | GL fuse |
Inrush current | 200 A peak |
Load power factor | 0.5 leading to 0.5 lagging |
Input Power Factor at Full Load | 0.97 |
Maximum configurable power in W | 24000 W |
---|---|
Harmonic distortion | Less than 3 % |
Output frequency | 50/60 Hz +/- 5 % sync to mains 50 Hz +/- 0.1 % for 50 Hz nominal unsynchronised |
Crest factor | 2.5 : 1 |
Wave type | Sine wave |
Output voltage tolerance | +/- 2% static and 100% load step |
Output harmonic distortion | < 3% linear load and < 5% non-linear load |
Output overload operation | 60 seconds at 120% and 30 seconds at 145% |
Required output current protection | 250 A |
Bypass type | Built-in maintenance bypass |
Maximum configurable power in VA | 30000 VA |
Product certifications | CE TÜV |
---|---|
Standards | EN/IEC 62040-1-1 EN/IEC 62040-2 EN/IEC 62040-3 EN 61000-4-5 IEC 62040-2 |
Ambient air temperature for operation | 0…35 °C |
---|---|
Relative humidity | 0…95 % |
Operating altitude | 0...10000 ft |
Ambient air temperature for storage | -10…60 °C |
Storage Relative Humidity | 0…95 % |
Storage altitude | 0.00…9144.00 m |
Acoustic level | 54.5 dBA |
Heat dissipation | 1876 Btu/h |
IP degree of protection | IP20 |
Efficiency | View Efficiency Graph |
---|---|
Number of battery filled slots | 0 |
Number of battery free slots | 0 |
Additional information | Configurable for 220 : 230 or 240 nominal output voltage |
Battery power in VAH | 0 VAh runtime |
Extended runtime | 0 |
Free slots | 0 |
---|---|
Preinstalled device | Network management card |
Control panel | Multifunction LCD status and control console |
Emergency power off | Yes |
Warranty | 1 year on-site repair or replace with factory authorized Start-Up |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
G3HT30K3IL-IN is replaced by: