


MGE Galaxy 300 10kVA 400V 3:1 India specific
G3HT10K3I-IN
Discontinued on:31 December 2019
Recommended replacement(s)
Specifications
Presentation | Effective three phase power protection against downtime and data loss for mission critical applications. Ruggedized version including dust filter and conformance coated boards for harsh environments. |
---|---|
Lead time | Usually Ships within 2 Weeks |
Main Input Voltage | 400 V 3 phases |
---|---|
Other Input Voltage | 380 V 415 V |
Main Output Voltage | 230 V |
Other Output Voltage | 220 V 240 V |
Rated power in W | 8000 W |
Rated power in VA | 10000 VA |
Output connector type | Hard wire 3-wire (H N + E) 1 |
Battery type | Li-Ion (Lithium-Ion) |
Provided equipment | Dust filter Installation guide Network management card User manual |
Bypass voltage tolerance | +15 % -10 % |
---|---|
Number of power module free slots | 0 |
Number of power module filled slots | 0 |
Redundant | No |
Height | 130 cm |
---|---|
Width | 40 cm |
Depth | 95 cm |
Net weight | 135 kg |
Mounting preference | No preference |
USB compatible | No |
Network frequency | 45...65 Hz |
---|---|
Number of input connectors | 1 hard wire 5-wire (3P + N + E) |
Input voltage limits | 340...460 V adjustable 400 V 340...460 V 400 V |
Maximum input current | 19 A |
Switching current capacity | 63 A |
Input harmonic distortion | Less than 9 % for full load |
Input protection type | GL fuse |
Inrush current | 200 A peak |
Load power factor | 0.5 leading to 0.5 lagging |
Input Power Factor at Full Load | 0.94 |
Maximum configurable power in W | 8000 W |
---|---|
Harmonic distortion | Less than 3 % |
Output frequency | 50/60 Hz +/- 5 % sync to mains 50 Hz +/- 0.1 % for 50 Hz nominal unsynchronised |
Crest factor | 2.5 : 1 |
Wave type | Sine wave |
Output voltage tolerance | +/- 2% static and 100% load step |
Output harmonic distortion | < 3% linear load and < 5% non-linear load |
Output overload operation | 60 seconds at 120% and 30 seconds at 145% |
Bypass type | Built-in maintenance bypass |
Maximum configurable power in VA | 10000 VA |
Product certifications | TÜV |
---|---|
Standards | EN/IEC 62040-1-1 EN/IEC 62040-2 EN/IEC 62040-3 EN 61000-4-4 |
Ambient air temperature for operation | 0…35 °C |
---|---|
Relative humidity | 0…95 % |
Operating altitude | 0...10000 ft |
Ambient air temperature for storage | -10…60 °C |
Storage Relative Humidity | 0…95 % |
Storage altitude | 0.00…9144.00 m |
Acoustic level | 54.5 dBA |
heat dissipation | 707 Btu/h |
IP degree of protection | IP20 |
Efficiency | View Efficiency Graph |
---|---|
Number of battery filled slots | 0 |
Number of battery free slots | 0 |
Additional information | Configurable for 220 : 230 or 240 nominal output voltage |
Battery power in VAH | 0 VAh runtime |
Extended runtime | 0 |
Free slots | 0 |
---|---|
Preinstalled device | Network management card |
control panel | Multifunction LCD status and control console |
Emergency power off | Yes |
Warranty | 1 year on-site repair or replace with factory authorized Start-Up |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
G3HT10K3I-IN is replaced by: