



President Enclosure, Wallmount Flexibox, 9U, 490H x 550W x 500D mm
FLX-95-CKD
Specifications
Presentation | This 9U Flexibox cabinet is a thoughtfully designed, easy-to-manage solution for LAN/WAN applications. They are manufactured with many innovative features, assembly of the FlexiBox at the site can be done by any non-technical person in a few minutes, with the use of commonly available tools. The FlexiBox can be delivered either as a completelyknocked-down (CKD) kit packed in a slim box, or in fully assembled condition, without any compromise on rigidity. |
---|---|
Lead time | Usually in Stock |
Number of rack unit | 9U |
---|---|
Range of product | President Enclosures |
Height | 490 mm |
---|---|
Width | 550 mm |
Depth | 500 mm |
Net weight | 15 kg |
Colour | Grey |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
Maximum mounting depth | 350 mm |
Minimum mounting depth | 50 mm |
Rack width | 19" |
permanent permissible load | 40 kg static |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 220 mm |
Package 1 Width | 580 mm |
Package 1 Length | 530 mm |
Package 1 Weight | 16 kg |
Warranty | 1 year repair or replace |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.